目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8791 - Digital electropneumatic positioner
Buerkert
Products (A - Z)
8791
Powered by
CAD模型選擇
{buerkert/produkteaz/8791/sidecontrolbasic.prj},{NB=8791-239617-Side Control BASIC -ohne-Multipol},{BUNR=239617},{VARIANTE=Multipol},{ELEANSCHLUSS=MP},{INI='ohne','mit'},{INITIATOREN=ohne},{ANALOGERAUSGANG=nein},{BINAEREINGANG=nein},{L=157.400},{B=109.800},{H=81.800},{ATEX=0},{ACTIVE=1},{CNSMASSEXACT=0.980}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
VARIANTE
Version
[mm]
ELEANSCHLUSS
electrical connection
ⁿ/ₐ
ANALOGERAUSGANG
analog output
[mm]
BINAEREINGANG
binary input
[mm]
L
overall length
[mm]
B
overall width
[mm]
H
overall height
[mm]
ATEX
admission
[mm]
CNSMASSEXACT
Weight
[kg]
8791-211521-Side Control ...
211521
Standard
KD
nein
ja
171.100
109.800
81.800
0
1.009
8791-211522-Side Control ...
211522
Standard
KD
ja
ja
171.100
109.800
81.800
0
1.005
8791-232794-Side Control ...
232794
Standard
KD
nein
ja
171.100
109.800
81.800
0
1.015
8791-310303-Side Control ...
310303
Standard
KD
nein
ja
171.100
109.800
81.800
1
1.000
8791-310304-Side Control ...
310304
Standard
KD
ja
ja
171.100
109.800
81.800
1
1.000
8791-211531-Side Control ...
211531
RemoteRM01
KD
nein
ja
171.100
109.800
81.800
0
1.000
8791-211532-Side Control ...
211532
RemoteRM01
KD
ja
ja
171.100
109.800
81.800
0
0.965
8791-211533-Side Control ...
211533
RemoteRM01
KD
nein
ja
171.100
109.800
81.800
0
1.000
8791-211534-Side Control ...
211534
RemoteRM01
KD
ja
ja
171.100
109.800
81.800
0
1.000
8791-217525-Side Control ...
217525
RemoteRM01
KD
ja
ja
171.100
109.800
81.800
0
1.000
8791-217526-Side Control ...
217526
RemoteRM01
KD
ja
ja
171.100
109.800
81.800
0
1.000
8791-224868-Side Control ...
224868
RemoteRM01
KD
nein
ja
171.100
109.800
81.800
0
0.910
8791-224869-Side Control ...
224869
RemoteRM01
KD
ja
ja
171.100
109.800
81.800
0
1.000
8791-229294-Side Control ...
229294
RemoteRM01
KD
ja
ja
171.100
109.800
81.800
0
1.000
8791-330719-Side Control ...
330719
RemoteRM01
KD
nein
ja
171.100
109.800
81.800
1
1.000
8791-234576-Side Control ...
234576
RemoteRM02
KD
nein
ja
171.100
109.800
81.800
0
1.000
8791-234577-Side Control ...
234577
RemoteRM02
KD
ja
ja
171.100
109.800
81.800
0
1.000
8791-234578-Side Control ...
234578
RemoteRM02
KD
ja
ja
171.100
109.800
81.800
0
1.000
8791-211523-Side Control ...
211523
Multipol
MP
nein
ja
157.400
109.800
81.800
0
0.975
8791-211524-Side Control ...
211524
Multipol
MP
ja
ja
157.400
109.800
81.800
0
0.975
8791-211525-Side Control ...
211525
Multipol
MP
nein
nein
157.400
109.800
81.800
0
0.980
8791-239617-Side Control ...
239617
Multipol
MP
nein
nein
157.400
109.800
81.800
0
0.980
8791-310305-Side Control ...
310305
Multipol
MP
nein
nein
157.400
109.800
81.800
1
1.000
8791-323207-Side Control ...
323207
IO-Link
MP
nein
nein
157.400
109.800
81.800
0
0.995
8791-323208-Side Control ...
323208
IO-Link Remote
MP
nein
nein
157.400
109.800
81.800
0
0.118
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表