目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8112 - Vibrating filling level switch with extension tube
Buerkert
Products (A - Z)
8112
Powered by
CAD模型選擇
{buerkert/produkteaz/8112/8112.prj},{NB=8112-558128-Vibrations-Fuellstandschalter},{BUNR=558128},{AUSG=Doppelrelais (DPDT), 2 potenialfreie Kontakte},{SPFR=20-72 V DC / 20-250 V AC (5A)},{L=500},{LTA=NPT 1},{EA=2 Kabelverschraubungen M20x1,5},{LTA1=1},{A=477.200},{A1=47.100},{CNSMASSEXACT=0.945}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
SPFR
Supply voltage
ⁿ/ₐ
L
Extension tube length
[mm]
LTA
Process connection
ⁿ/ₐ
EA
Electrical connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8112-558119-Vibrating lev...
558119
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
300
G 3/4
2 cable glands M20x1.5
1.045
8112-558120-Vibrating lev...
558120
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
300
NPT 3/4
2 cable glands M20x1.5
1.670
8112-558121-Vibrating lev...
558121
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
500
G 3/4
2 cable glands M20x1.5
0.945
8112-558122-Vibrating lev...
558122
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
500
NPT 3/4
2 cable glands M20x1.5
0.945
8112-558123-Vibrating lev...
558123
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
1000
G 3/4
2 cable glands M20x1.5
1.000
8112-558124-Vibrating lev...
558124
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
1000
NPT 3/4
2 cable glands M20x1.5
1.000
8112-558125-Vibrating lev...
558125
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
300
G 1
2 cable glands M20x1.5
1.760
8112-558126-Vibrating lev...
558126
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
300
NPT 1
2 cable glands M20x1.5
0.923
8112-558127-Vibrating lev...
558127
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
500
G 1
2 cable glands M20x1.5
0.945
8112-558128-Vibrating lev...
558128
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
500
NPT 1
2 cable glands M20x1.5
0.945
8112-558129-Vibrating lev...
558129
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
1000
G 1
2 cable glands M20x1.5
1.000
8112-558130-Vibrating lev...
558130
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
1000
NPT 1
2 cable glands M20x1.5
1.000
8112-558131-Vibrating lev...
558131
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
300
Clamp 2
2 cable glands M20x1.5
0.923
8112-558132-Vibrating lev...
558132
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
500
Clamp 2
2 cable glands M20x1.5
0.945
8112-558133-Vibrating lev...
558133
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
1000
Clamp 2
2 cable glands M20x1.5
1.000
8112-558134-Vibrating lev...
558134
Namur signal - EEx versio...
8.2 V DC - via an intrins...
300
G 3/4
1 cable gland M20x1.5
1.900
8112-558135-Vibrating lev...
558135
Namur signal - EEx versio...
8.2 V DC - via an intrins...
300
G 1
1 cable gland M20x1.5
1.850
8112-558136-Vibrating lev...
558136
Namur signal - EEx versio...
8.2 V DC - via an intrins...
500
G 3/4
1 cable gland M20x1.5
0.945
8112-558137-Vibrating lev...
558137
Namur signal - EEx versio...
8.2 V DC - via an intrins...
500
G 1
1 cable gland M20x1.5
0.945
8112-558138-Vibrating lev...
558138
Namur signal - EEx versio...
8.2 V DC - via an intrins...
1000
G 3/4
1 cable gland M20x1.5
1.000
8112-558139-Vibrating lev...
558139
Namur signal - EEx versio...
8.2 V DC - via an intrins...
1000
G 1
1 cable gland M20x1.5
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8110 - Vibrating level switch
Buerkert
08.12.2023
8175 - Ultrasonic Level Transmitter, Non-contact level transmitter
Buerkert
08.12.2023
8170 - Ultrasonic Level Transmitter - Remote Controlled
Buerkert
08.12.2023
8111 - Vibrating filling level switch
Buerkert
08.12.2023
8611 - eCONTROL - Universal controller
Buerkert
08.12.2023
8692 - Digital electropneumatic
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ASME Clamp
Buerkert
08.12.2023
8323 - Pressure transmitter for general applications, 0...25 bar
Buerkert
08.12.2023
8030 - Inline flowmeter for continuous measurements
Buerkert
08.12.2023
8137 - Radar Level measurement device for higher pressure ranges
Buerkert
08.12.2023
6012 - Plunger valve 3/2 way direct-acting
Buerkert
01.02.2024
2712-BS - 2/2-way Globe Control Valve, DN 10-100
Buerkert
08.12.2023
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
2103-VG-ASME - 2/2-way diaphragm valve ELEMENT, cast body, weld end, DN 8-6...
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表