目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8098 - FLOWave SAW flowmeter
Buerkert
Products (A - Z)
8098
Powered by
CAD模型選擇
{buerkert/produkteaz/8098/8098.prj},{NB=568349-8098-A126-F001-F006-0,80-T002-W007_(up)},{BUNR=568349},{XAA001=8098},{XAB699=50},{XAB699NB=A126},{DN1=50},{XAB696=Flansch},{XAB697=ISO 1127 / DIN 11864-2 B},{XAB697NB=F006},{LTA=HBDI},{XAA465=0.8},{XAB510=up},{DG=1},{DISPLAY='up','up','front','front'},{XAB895=SE98},{XAA706=VA},{XZA013=Nein},{ELEAELEW=RB1},{L=265},{D3=103.0},{D3X=103},{D6=91.0},{PPATH=8098_asmtpl.prj},{CP=HygFlange},{DM=D91},{ACTIVE=1},{CNSMASSEXACT=3.40},{XZA001=},{XZA001X= '', 'Nein'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
XAB699
Process connection size
ⁿ/ₐ
XAB696
Prozessanschluss Art
ⁿ/ₐ
XAB697
Process connection standard
ⁿ/ₐ
XAA465
Surface finish tube inside
[µm]
XAB895
Transmitter type
ⁿ/ₐ
XAA706
Electrical connection material
ⁿ/ₐ
XZA013
ATEX
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
566220-8098-A094-C001-C00...
566220
25
Clamp
SMS 3017
0.8
SE98
MS
No
2.40
566224-8098-A094-C001-C00...
566224
25
Clamp
SMS 3017
0.8
SE98
MS
No
2.00
566228-8098-A094-C001-C00...
566228
25
Clamp
SMS 3017
0.4
SE98
MS
No
2.40
566232-8098-A094-C001-C00...
566232
25
Clamp
SMS 3017
0.4
SE98
MS
No
2.40
566221-8098-A118-C001-C00...
566221
40
Clamp
SMS 3017
0.8
SE98
MS
No
3.20
566225-8098-A118-C001-C00...
566225
40
Clamp
SMS 3017
0.8
SE98
MS
No
3.20
566229-8098-A118-C001-C00...
566229
40
Clamp
SMS 3017
0.4
SE98
MS
No
3.20
566233-8098-A118-C001-C00...
566233
40
Clamp
SMS 3017
0.4
SE98
MS
No
3.20
566222-8098-A126-C001-C00...
566222
50
Clamp
SMS 3017
0.8
SE98
MS
No
3.40
566226-8098-A126-C001-C00...
566226
50
Clamp
SMS 3017
0.8
SE98
MS
No
3.40
566230-8098-A126-C001-C00...
566230
50
Clamp
SMS 3017
0.4
SE98
MS
No
3.40
566234-8098-A126-C001-C00...
566234
50
Clamp
SMS 3017
0.4
SE98
MS
No
3.40
560643-8098-A053-C001-C00...
560643
10
Clamp
DIN 11850 / DIN 32676 A
0.4
SE98
MS
No
0.00
569159-8098-A067-C001-C00...
569159
15
Clamp
DIN 11850 / DIN 32676 A
0.8
SE98
MS
No
2.00
569158-8098-A067-C001-C00...
569158
15
Clamp
DIN 11850 / DIN 32676 A
0.8
SE98
MS
No
2.00
571154-8098-A067-C001-C00...
571154
15
Clamp
DIN 11850 / DIN 32676 A
0.8
SE98
VA
Yes
2.00
569161-8098-A067-C001-C00...
569161
15
Clamp
DIN 11850 / DIN 32676 A
0.4
SE98
MS
No
1.50
569160-8098-A067-C001-C00...
569160
15
Clamp
DIN 11850 / DIN 32676 A
0.4
SE98
MS
No
3.20
569163-8098-A094-C001-C00...
569163
25
Clamp
DIN 11850 / DIN 32676 A
0.8
SE98
MS
No
3.20
569162-8098-A094-C001-C00...
569162
25
Clamp
DIN 11850 / DIN 32676 A
0.8
SE98
MS
No
2.80
571155-8098-A094-C001-C00...
571155
25
Clamp
DIN 11850 / DIN 32676 A
0.8
SE98
VA
Yes
2.80
569165-8098-A094-C001-C00...
569165
25
Clamp
DIN 11850 / DIN 32676 A
0.4
SE98
MS
No
3.20
569164-8098-A094-C001-C00...
569164
25
Clamp
DIN 11850 / DIN 32676 A
0.4
SE98
MS
No
3.20
569167-8098-A118-C001-C00...
569167
40
Clamp
DIN 11850 / DIN 32676 A
0.8
SE98
MS
No
3.20
569166-8098-A118-C001-C00...
569166
40
Clamp
DIN 11850 / DIN 32676 A
0.8
SE98
MS
No
3.20
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8692 - Digital electropneumatic
Buerkert
08.12.2023
8030 - Inline flowmeter for continuous measurements
Buerkert
08.12.2023
S022 - Fitting for ELEMENT pH and resistive conductivity measurement device...
Buerkert
08.12.2023
8110 - Vibrating level switch
Buerkert
08.12.2023
8792 - Digital electropneumatic positioner
Buerkert
08.12.2023
8412 - RTD temperature sensors with CANopen interface
Buerkert
19.10.2020
8202 - pH or redox potential measurement device
Buerkert
08.12.2023
BBS-05 - Sterile orbital Quick Connect
Buerkert
08.12.2023
S020 - INSERTION fitting for flow measurement or analysis
Buerkert
08.12.2023
8323 - Pressure transmitter for general applications, 0...25 bar
Buerkert
08.12.2023
2508 - Cable Plug Form A
Buerkert
08.12.2023
0330 - Direct-acting 2/2 or 3/2 way pivoted armature valve
Buerkert
08.12.2023
8793 - Side Control PID
Buerkert
08.12.2023
2507 - Male connector DIN EN 175301-803 - connector shape B
Buerkert
08.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表