目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6628 - 2/2 or 3/2 way TwinPower Rocker-Solenoid Valve with separating diaphragm
Buerkert
Products (A - Z)
6628
Powered by
CAD模型選擇
{buerkert/produkteaz/6628/6628.prj},{NB=6628-235319-2/2- oder 3/2-Wege-TwinPower Wippen-Magnetventil mit Trennmembran},{BUNR=235319},{WW=A},{DN=3.0},{WKST=PEEK},{DWST=FFKM},{SPFR=24/DC},{LTA=G1/8},{EA=Litzen, 500mm},{LTAI=3},{CNSMASSEXACT=0.154}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
[mm]
WKST
Body Material
ⁿ/ₐ
DWST
Sealing material
ⁿ/ₐ
SPFR
Voltage frequency
[F/Hz]
LTA
port connection
ⁿ/ₐ
EA
electrical connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6628-250857-2/2 or 3/2 wa...
250857
A
2.0
PPS
EPDM
24/DC
Bürkert flange
Rectangular plug
0.143
6628-251614-2/2 or 3/2 wa...
251614
A
2,0
PPS
EPDM
24/DC
Bürkert flange
Flying leads, 500 mm
0.144
6628-241727-2/2 or 3/2 wa...
241727
A
3,0
PPS
EPDM
12/DC
Bürkert flange
Flying leads, 500 mm
0.143
6628-246199-2/2 or 3/2 wa...
246199
A
3,0
PPS
EPDM
24/DC
Bürkert flange
Rectangular plug
0.143
6628-242030-2/2 or 3/2 wa...
242030
A
3,0
PPS
EPDM
24/DC
Bürkert flange
Flying leads, 500 mm
0.145
6628-251643-2/2 or 3/2 wa...
251643
A
3,0
PPS
EPDM
24/DC
Bürkert flange
plug on top
0.140
6628-251613-2/2 or 3/2 wa...
251613
A
3,0
PEEK
EPDM
24/DC
Hose connector Ø4
Flying leads, 500 mm
0.143
6628-236170-2/2 or 3/2 wa...
236170
A
3,0
PEEK
EPDM
24/DC
G1/8
Flying leads, 500 mm
0.158
6628-251644-2/2 or 3/2 wa...
251644
A
3,0
PEEK
EPDM
24/DC
G1/8
plug on top
0.150
6628-241731-2/2 or 3/2 wa...
241731
A
3,0
PEEK
EPDM
12/DC
NPT 1/8
Flying leads, 500 mm
0.154
6628-251618-2/2 or 3/2 wa...
251618
A
2,0
PPS
FKM
24/DC
Bürkert flange
Rectangular plug
0.139
6628-251620-2/2 or 3/2 wa...
251620
A
2,0
PPS
FKM
24/DC
Bürkert flange
Flying leads, 500 mm
0.143
6628-246382-2/2 or 3/2 wa...
246382
A
3,0
PPS
FKM
12/DC
Bürkert flange
Flying leads, 500 mm
0.143
6628-248017-2/2 or 3/2 wa...
248017
A
3,0
PPS
FKM
24/DC
Bürkert flange
Rectangular plug
0.143
6628-251624-2/2 or 3/2 wa...
251624
A
3,0
PPS
FKM
24/DC
Bürkert flange
Flying leads, 500 mm
0.145
6628-238616-2/2 or 3/2 wa...
238616
A
3,0
PPS
FKM
24/DC
Bürkert flange
plug on top
0.143
6628-251628-2/2 or 3/2 wa...
251628
A
3,0
PEEK
FKM
24/DC
Hose connector Ø4
Flying leads, 500 mm
0.150
6628-242340-2/2 or 3/2 wa...
242340
A
3,0
PEEK
FKM
24/DC
G1/8
Flying leads, 500 mm
0.151
6628-238615-2/2 or 3/2 wa...
238615
A
3,0
PEEK
FKM
24/DC
G1/8
plug on top
0.144
6628-251650-2/2 or 3/2 wa...
251650
A
3,0
PPS
FKM
24/DC
Steckkupplung
Flying leads, 500 mm
0.160
6628-235315-2/2 or 3/2 wa...
235315
A
2,0
PEEK
FFKM
24/DC
Bürkert flange
Rectangular plug
0.139
6628-234350-2/2 or 3/2 wa...
234350
A
2.0
PEEK
FFKM
24/DC
Bürkert flange
Flying leads, 500 mm
0.144
6628-235316-2/2 or 3/2 wa...
235316
A
3.0
PEEK
FFKM
12/DC
Bürkert flange
Flying leads, 500 mm
0.145
6628-235317-2/2 or 3/2 wa...
235317
A
3.0
PEEK
FFKM
24/DC
Bürkert flange
Rectangular plug
0.140
6628-230304-2/2 or 3/2 wa...
230304
A
3.0
PEEK
FFKM
24/DC
Bürkert flange
Flying leads, 500 mm
0.135
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
0330 - Direct-acting 2/2 or 3/2 way pivoted armature valve
Buerkert
08.12.2023
2508 - Cable Plug Form A
Buerkert
08.12.2023
6013 - Plunger valve 2/2 way direct-acting
Buerkert
08.12.2023
6626 - 2/2- and 3/2-way Bürkert TwinPower Rocker-Solenoid Valve with separa...
Buerkert
08.12.2023
2507 - Male connector DIN EN 175301-803 - connector shape B
Buerkert
08.12.2023
3270 - 2/2 way Motor Valve
Buerkert
14.01.2020
8030 - Inline flowmeter for continuous measurements
Buerkert
08.12.2023
8690 - Pneumatic control unit for decentralized automation of ELEMENT proce...
Buerkert
08.12.2023
3321 - Electromotive 2/2 way globe valve
Buerkert
23.04.2020
6281 - 2/2-Way Solenoid Valve, Servo-assisted, General Purpose
Buerkert
08.12.2023
6724 - 2/2 or 3/2-way Whisper Valve with media separation
Buerkert
11.06.2024
6650 - 2/2 or 3/2 way Flipper-Solenoid Valve with separating diaphragm
Buerkert
08.12.2023
8711 - Mass Flow Controller for Gases (MFC)
Buerkert
08.12.2023
6144 - 3/2 way Flipper Solenoid Valve, direct acting
Buerkert
08.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表