目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6604apm - multiple manifold
Buerkert
Products (A - Z)
6604
Powered by
CAD模型選擇
{buerkert/produkteaz/6604/6604apm.prj},{NB=6604-653131-Mehrfachanschlussplatte},{BUNR=653131},{ANZ=5},{LTA=UNF},{WKST=PEEK},{L=66},{D=2.0},{CNSMASSEXACT=0.022}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
ANZ
-fold (number of valves)
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
WKSTML
Material
ⁿ/ₐ
L
total length
[mm]
D
diameter bore holes
[mm]
CNSMASSEXACT
Weight
[kg]
6604-644684-multiple mani...
644684
1
M3
Edelstahl
10
1.2
0.014
6604-659285-multiple mani...
659285
2
UNF
PEEK
33
1.2
0.020
6604-659286-multiple mani...
659286
3
UNF
PEEK
44
1.2
0.015
6604-659287-multiple mani...
659287
4
UNF
PEEK
55
1.2
0.021
6604-653131-multiple mani...
653131
5
UNF
PEEK
66
2.0
0.022
6604-659288-multiple mani...
659288
6
UNF
PEEK
77
2.0
0.026
6604-659289-multiple mani...
659289
7
UNF
PEEK
88
2.0
0.030
6604-659290-multiple mani...
659290
8
UNF
PEEK
99
2.0
0.034
6604-659291-multiple mani...
659291
9
UNF
PEEK
110
2.0
0.039
6604-651379-multiple mani...
651379
10
UNF
PEEK
121
2.0
0.042
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表