目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6228 - Diaphragm valve 2/2 way servo-assisted
Buerkert
Products (A - Z)
6228
Powered by
CAD模型選擇
{buerkert/produkteaz/6228/6228.prj},{NB=6228-163681-2/2-Wege-Magnetventil mit Servomembran},{BUNR=163681},{WW=A},{DN=10,0},{DWST=FKM},{SP=230},{FR=50-60},{PPATH=6228sbl.prj},{DNZ=10.000},{CNSMASSEXACT=0.130}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
ⁿ/ₐ
DWST
Sealing material
ⁿ/ₐ
SP
voltage
ⁿ/ₐ
FR
Frequency
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6228-163660-2/2-way Solen...
163660
A
10,0
NBR
024
DC
0.140
6228-163671-2/2-way Solen...
163671
A
10,0
NBR
024
50-60
0.140
6228-163672-2/2-way Solen...
163672
A
10,0
NBR
110
50-60
0.130
6228-163673-2/2-way Solen...
163673
A
10,0
NBR
230
50-60
0.139
6228-163674-2/2-way Solen...
163674
A
10,0
EPDM
024
DC
0.140
6228-163675-2/2-way Solen...
163675
A
10,0
EPDM
024
50-60
0.130
6228-163676-2/2-way Solen...
163676
A
10,0
EPDM
110
50-60
0.130
6228-163677-2/2-way Solen...
163677
A
10,0
EPDM
230
50-60
0.140
6228-163678-2/2-way Solen...
163678
A
10,0
FKM
024
DC
0.138
6228-163679-2/2-way Solen...
163679
A
10,0
FKM
024
50-60
0.130
6228-163680-2/2-way Solen...
163680
A
10,0
FKM
110
50-60
0.130
6228-163681-2/2-way Solen...
163681
A
10,0
FKM
230
50-60
0.130
6228-163682-2/2-way Solen...
163682
A
13,0
NBR
024
DC
0.187
6228-163683-2/2-way Solen...
163683
A
13,0
NBR
024
50-60
0.180
6228-163684-2/2-way Solen...
163684
A
13,0
NBR
110
50-60
0.180
6228-163685-2/2-way Solen...
163685
A
13,0
NBR
230
50-60
0.180
6228-163686-2/2-way Solen...
163686
A
13,0
EPDM
024
DC
0.257
6228-163687-2/2-way Solen...
163687
A
13,0
EPDM
024
50-60
0.180
6228-163688-2/2-way Solen...
163688
A
13,0
EPDM
110
50-60
0.180
6228-163689-2/2-way Solen...
163689
A
13,0
EPDM
230
50-60
0.180
6228-163690-2/2-way Solen...
163690
A
13,0
FKM
024
DC
0.186
6228-163691-2/2-way Solen...
163691
A
13,0
FKM
024
50-60
0.180
6228-163692-2/2-way Solen...
163692
A
13,0
FKM
110
50-60
0.180
6228-163693-2/2-way Solen...
163693
A
13,0
FKM
230
50-60
0.180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表