目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8605 - PWM Control Electronics for Solenoid Control Valves
Buerkert
Products (A - Z)
6024
Powered by
CAD模型選擇
{buerkert/produkteaz/6024/8605.prj},{NB=8605-178358-Ansteuerelektronik fuer Proportionalventile},{BUNR=178358},{AUSF=Gerätesteckdose mit PG-Verschraubung ohne Bedienteil},{VENT=200-1000},{AUSF1=PG},{AUSF2=ohne},{AUSF3=1},{AUSF4=3},{CNSMASSEXACT=0.046}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
VENT
max. coil current [mA]
[mA]
CNSMASSEXACT
Weight
[kg]
8605-178354-Control elect...
178354
Cable plug with PG-connec...
200-1000
0.126
8605-178355-Control elect...
178355
Cable plug with M12-conne...
200-1000
0.160
8605-178356-Control elect...
178356
Cable plug with PG-connec...
500-2000
0.057
8605-178357-Control elect...
178357
Cable plug with M12-conne...
500-2000
0.058
8605-178358-Control elect...
178358
Cable plug with PG-connec...
200-1000
0.046
8605-178359-Control elect...
178359
Cable plug with M12-conne...
200-1000
0.045
8605-178360-Control elect...
178360
Cable plug with PG-connec...
500-2000
0.450
8605-178361-Control elect...
178361
Cable plug with M12-conne...
500-2000
0.045
8605-178362-Control elect...
178362
DIN-rail
40-220
0.115
8605-178363-Control elect...
178363
DIN-rail
200-1000
0.134
8605-178364-Control elect...
178364
DIN-rail
500-2000
0.065
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表