目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3363 - Electromotive 2-way diaphragm valve
Buerkert
Products (A - Z)
3363
Powered by
CAD模型選擇
{buerkert/produkteaz/3363/3363.prj},{NB=3363-313213-Elektromotorisches Prozessventil - 2/2-Wege-Membran Regelventil el.-mot.},{BUNR=313213},{PPATH=3363sblvg.prj},{DN=25},{D=29.0x1.5},{LTA=SD44},{L=129.00},{EFUK=C},{EAN=KD},{BED=G},{KOMM=G},{GV=1},{KV=20},{CNSMASSEXACT=5.506}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
DN
Orifice size
[mm]
D
Port connection
[mm]
LTA
Port connection
[mm]
L
overall length
[mm]
EFUK
Function
[mm]
EAN
electr. Connection
[mm]
BED
Operating
[mm]
KOMM
communication
[mm]
GV
geometry variant
[mm]
KV
KV value
[mm]
CNSMASSEXACT
Weight
[kg]
3363-306759-Electromotive...
306759
8
12.7x1.65
SA92
89.00
C
KD
I
G
1
0,7
4.056
3363-314392-Electromotive...
314392
8
8.0x1.0
SC41
90.00
D
MP
G
G
1
-
4.651
3363-313553-Electromotive...
313553
8
13.0x1.5
SD40
90.00
D
MP
I
G
1
-
5.069
3363-314138-Electromotive...
314138
8
25.0x6.35x0.89
TG50
64.50
C
KD
G
G
1
0.7
4.611
3363-304722-Electromotive...
304722
15
20
KM25
90.00
C
KD
G
G
1
3
4.455
3363-301085-Electromotive...
301085
15
19,0x1,5
SD42
110.00
C
KD
G
G
1
6.5
4.140
3363-296716-Electromotive...
296716
15
34.0x19.0x1.5
TD42
110.00
D
MP
G
G
1
6.5
0.001
3363-304723-Electromotive...
304723
20
25
KM26
108.00
C
KD
G
G
1
7
4.977
3363-303306-Electromotive...
303306
20
29.0x1.5
SD44
129.00
C
KD
G
G
1
12,4
5.028
3363-306736-Electromotive...
306736
20
29.0x1.5
SD44
129.00
C
KD
G
G
1
12,4
4.600
3363-314711-Electromotive...
314711
20
25
SS26
144.00
D
KD
I
G
1
7
4.532
3363-313213-Electromotive...
313213
25
29.0x1.5
SD44
129.00
C
KD
G
G
1
20
5.506
3363-314158-Electromotive...
314158
25
29.0x1.5
SD44
129.00
D
MP
G
G
1
18
4.930
3363-309878-Electromotive...
309878
25
25.4x1.65
SODF
114.00
C
KD
G
G
1
15.5
5.533
3363-315692-Electromotive...
315692
25
32
SS27
154.00
C
KD
I
G
1
11
4.934
3363-315693-Electromotive...
315693
25
32
SS27
154.00
D
KD
I
G
1
11
4.934
3363-310245-Electromotive...
310245
25
50.5x29.0x1.5
TD44
129.00
C
KD
I
G
1
20
5.626
3363-301064-Electromotive...
301064
25
50,5x25,4x1,65
TG04
114.00
C
MP
G
G
1
15,5
5.400
3363-316388-Electromotive...
316388
40
50
KM29
154.00
C
KD
G
G
1
26
5.860
3363-313888-Electromotive...
313888
40
50
KS29
194.00
D
KD
G
G
1
26
5.563
3363-308020-Electromotive...
308020
40
38.1x1.65
SODH
140.00
C
MP
G
G
1
37
6.759
3363-310242-Electromotive...
310242
40
50.8x1.65
SODI
190.00
C
KD
I
G
1
37
5.300
3363-314516-Electromotive...
314516
40
50
SS29
194.00
D
KD
G
G
1
26
5.435
3363-310244-Electromotive...
310244
40
50.5x41.0x1.5
TD46
161.00
C
KD
I
G
1
40
6.377
3363-310234-Electromotive...
310234
40
64.0x50.8x1.65
TG06
159.00
C
KD
I
G
1
37
5.797
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表