目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3233-VS-BS - 2/2-WAY DIAPHRAGM VALVE FORGED BS 4825
Buerkert
Products (A - Z)
3233
Powered by
CAD模型選擇
{buerkert/produkteaz/3233/3233-vs-bs.prj},{NB=3233-DN20-SODE-D050-VS-BS},{PPATH=3233sbl-vs-pps.prj},{DN=20},{DWST=EA},{DN1=20},{D=19.05x1.2},{LTA=SODE},{ANTRV=Aufsatz+Handrad PPS},{ANTR=D050},{KV=12.0},{BPAB=10},{BPEA=10},{DM=80},{NR=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice port connection
ⁿ/ₐ
D
Port connection D1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm EPDM/PTFE
[bar]
3233-DN08-SODB-D050-VS-BS
08
08
6.35x1.2
SODB
Top+Handwheel PPS
D050
1.0
10
10
3233-DN08-SODC-D050-VS-BS
08
10
9.53x1.2
SODC
Top+Handwheel PPS
D050
1.0
10
10
3233-DN15-SODD-D050-VS-BS
15
15
12.7x1.2
SODD
Top+Handwheel PPS
D050
6.0
10
10
3233-DN20-SODE-D050-VS-BS
20
20
19.05x1.2
SODE
Top+Handwheel PPS
D050
12.0
10
10
3233-DN08-SODB-D051-VS-BS
08
08
6.35x1.2
SODB
Top Stainless steel/Handw...
D051
1.0
10
10
3233-DN08-SODC-D051-VS-BS
08
10
9.53x1.2
SODC
Top Stainless steel/Handw...
D051
1.0
10
10
3233-DN15-SODD-D051-VS-BS
15
15
12.7x1.2
SODD
Top Stainless steel/Handw...
D051
6.0
10
10
3233-DN20-SODE-D051-VS-BS
20
20
19.05x1.2
SODE
Top Stainless steel/Handw...
D051
12.0
10
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表