目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3233-VP-CLAMP-DIN - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body DIN CLAMP
Buerkert
Products (A - Z)
3233
Powered by
CAD模型選擇
{buerkert/produkteaz/3233/3233-vp-clamp-din.prj},{NB=3233-317540-DN20-TD44-D050-VP-CLAMP-DIN},{PPATH=3233sbl-vp-pps-clamp-din.prj},{BUNR=317540},{DN=20},{DWST=AD},{DN1=25},{D=50.5x29.0x1.5},{LTA=TD44},{ANTRV=Aufsatz+Handrad PPS},{ANTR=D050},{KV=14.0},{BPAB=10},{BPEA=-},{DM=80},{NR=7},{CNSMASSEXACT=0.708}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
DN
Diaphragm size
ⁿ/ₐ
DWST
Sealing material
ⁿ/ₐ
DN1
Orifice port connection
ⁿ/ₐ
D
Port connection D1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm EPDM/PTFE
[bar]
DM
Handwheel size
ⁿ/ₐ
NR
Number
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
3233-317534-DN08-TD41-D05...
317534
08
AD
10
34.0x13.0x1.5
TD41
Top Stainless steel/Handw...
D051
2.1
10
-
08
1
0.269
3233-317535-DN08-TD41-D05...
317535
08
EA
10
34.0x13.0x1.5
TD41
Top Stainless steel/Handw...
D051
2.1
-
10
08
2
0.270
3233-317536-DN15-TD42-D05...
317536
15
AD
15
34.0x19.0x1.5
TD42
Top+Handwheel PPS
D050
6.5
10
-
80
3
0.650
3233-317537-DN15-TD42-D05...
317537
15
EA
15
34.0x19.0x1.5
TD42
Top+Handwheel PPS
D050
6.5
-
10
80
4
0.600
3233-317538-DN15-TD43-D05...
317538
15
AD
20
34.0x23.0x1.5
TD43
Top+Handwheel PPS
D050
6.5
10
-
80
5
0.500
3233-317539-DN15-TD43-D05...
317539
15
EA
20
34.0x23.0x1.5
TD43
Top+Handwheel PPS
D050
6.5
-
10
80
6
0.563
3233-317540-DN20-TD44-D05...
317540
20
AD
25
50.5x29.0x1.5
TD44
Top+Handwheel PPS
D050
14.0
10
-
80
7
0.708
3233-317541-DN20-TD44-D05...
317541
20
EA
25
50.5x29.0x1.5
TD44
Top+Handwheel PPS
D050
14.0
-
10
80
8
0.721
3233-317542-DN25-TD45-D05...
317542
25
AD
32
50.5x35.0x1.5
TD45
Top+Handwheel PPS
D050
20.0
10
-
80
9
1.100
3233-317543-DN25-TD45-D05...
317543
25
EA
32
50.5x35.0x1.5
TD45
Top+Handwheel PPS
D050
20.0
-
10
80
10
1.064
3233-317544-DN32-TD46-D05...
317544
32
AD
40
50.5x41.0x1.5
TD46
Top+Handwheel PPS
D050
35.0
10
-
80
11
1.500
3233-317545-DN32-TD46-D05...
317545
32
EA
40
50.5x41.0x1.5
TD46
Top+Handwheel PPS
D050
35.0
-
10
80
12
1.600
3233-317546-DN40-TD47-D05...
317546
40
AD
50
64x53.0x1.5
TD47
Top+Handwheel PPS
D050
44.0
7
-
100
13
1.908
3233-317547-DN40-TD47-D05...
317547
40
EA
50
64x53.0x1.5
TD47
Top+Handwheel PPS
D050
44.0
-
7
100
14
1.977
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3233-VP-DIN - Manually operated 2-way Diaphragm Valve with stainless steel ...
Buerkert
08.12.2023
3233-VS-DIN - 2/2-WAY DIAPHRAGM VALVE FORGED DIN 11850
Buerkert
08.12.2023
3233-VP-CLAMP-ISO - Pneumatically operated 2/2 way diaphragm valve CLASSIC ...
Buerkert
08.12.2023
3233-VP-ISO - 2/2-way Diaphragm Valve tube valve body ISO
Buerkert
08.12.2023
3233-VS-ASME BPE - 2/2-WAY DIAPHRAGM VALVE FORGED ASME BPE
Buerkert
08.12.2023
3233-VP-CLAMP-ASME - Pneumatically operated 2/2 way diaphragm valve CLASSIC...
Buerkert
08.12.2023
3233-VS-CLAMP-ISO - 2/2-WAY DIAPHRAGM VALVE FORGED WITH CLAMP SMS3017/ISO28...
Buerkert
08.12.2023
3233-VG-DIN - 2/2-WAY DIAPHRAGM VALVE CAST DIN 11850
Buerkert
08.12.2023
3233-VG-ISO - 2/2-WAY DIAPHRAGM VALVE CAST ISO 4200
Buerkert
08.12.2023
3233-VS-ISO - 2/2-WAY DIAPHRAGM VALVE FORGED ISO 4200
Buerkert
08.12.2023
3233-VG-SMS - 2/2-WAY DIAPHRAGM VALVE CAST SMS 3008
Buerkert
08.12.2023
3233-VG-CLAMP-DIN - 2/2-WAY DIAPHRAGM VALVE CAST WITH CLAMP DIN 32676
Buerkert
08.12.2023
3233-VS-BS - 2/2-WAY DIAPHRAGM VALVE FORGED BS 4825
Buerkert
08.12.2023
3233-VS-CLAMP-DIN - 2/2-WAY DIAPHRAGM VALVE FORGED WITH CLAMP DIN 32676
Buerkert
08.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表