目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2300-ASME - 2/2-way Angle-Seat Control Valve
Buerkert
Products (A - Z)
2300
Powered by
CAD模型選擇
{buerkert/produkteaz/2300/2300-asme.prj},{NB=2300-ASME-DN25-SODF-070-0-8692},{PPATH=2300sbls.prj},{DN=25},{D=25.4x1.65},{LTA=SODF},{ANTG=070},{WW=0},{WKST=VA},{VAR=AF93},{KV=16},{NR=6},{LTAC=0},{ANTYV=8692},{ANTYVB='8692','8693','8694'},{DIST1=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
DN
Orifice size
[mm]
D
Port Connection DSxWS
[mm]
LTA
Port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
VAR
variable code
[mm]
KV
Kv-Value-Water
[m³/h]
2300-ASME-DN15-SA92-050-0...
15
12.7x1.65
SA92
050
AF93
5
2300-ASME-DN15-SA92-070-0...
15
12.7x1.65
SA92
070
AF93
5
2300-ASME-DN20-SA93-050-0...
20
19.05x1.65
SA93
050
AF93
10
2300-ASME-DN20-SA93-070-0...
20
19.05x1.65
SA93
070
AF93
10
2300-ASME-DN25-SODF-050-0...
25
25.4x1.65
SODF
050
AF93
16
2300-ASME-DN25-SODF-070-0...
25
25.4x1.65
SODF
070
AF93
16
2300-ASME-DN25-SODF-90-0-...
25
25.4x1.65
SODF
90
AF93
16
2300-ASME-DN40-SODH-090-0...
40
38.1x1.65
SODH
090
AF93
34
2300-ASME-DN40-SODH-130-0...
40
38.1x1.65
SODH
130
AF93
36
2300-ASME-DN50-SODI-090-0...
50
50.8x1.65
SODI
090
AF93
49
2300-ASME-DN50-SODI-130-0...
50
50.8x1.65
SODI
130
AF93
53
2300-ASME-DN65-SODJ-130-0...
65
63.5x1.65
SODJ
130
AF93
90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8692 - Digital electropneumatic
Buerkert
08.12.2023
2300-ISO - 2/2-way Angle-Seat Control Valve
Buerkert
08.12.2023
8694 - Digital electropneumatic
Buerkert
08.12.2023
2300-DIN - 2/2-way Angle-Seat Control Valve
Buerkert
08.12.2023
2300-MUFFE - 2/2-way Angle-Seat Control Valve
Buerkert
08.12.2023
2103-VG-DIN - 2/2-way diaphragm valve ELEMENT, cast body, weld end, DN 8-65...
Buerkert
08.12.2023
2000-ASME - 2/2-way Angle-Seat Valve ASME BPE
Buerkert
08.12.2023
8693 - Digital electropneumatic
Buerkert
08.12.2023
2300-ASME-CLAMP - 2/2-way Angle-Seat Control Valve
Buerkert
08.12.2023
2301-ASME - 2/2-way Globe Control Valve with stainless steel design ASME BP...
Buerkert
08.12.2023
8611 - eCONTROL - Universal controller
Buerkert
08.12.2023
2508 - Cable Plug Form A
Buerkert
08.12.2023
8696 - Digital electropneumatic positioner for the integrated mounting on p...
Buerkert
08.12.2023
5282 - Servo-assisted 2/2-way diaphragm valve
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表