目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2104-ISO-clamp - Pneumatically operated zero dead volume T-valve ELEMENT clamp ISO
Buerkert
Products (A - Z)
2104-ISO-clamp-branch
Powered by
CAD模型選擇
{buerkert/produkteaz/2104/2104isoclamp.prj},{NB=2104-DN15-TC55-TC52-070 Nein Nein A,B - 1},{PPATH=2104sbl.prj},{DN=15},{DWST=0},{NORM=ISO 2852},{DN1=32},{D1=64,0x42,4x2,0 },{LTA1=TC55},{DN2=15},{D2=50,5x21,3x1,6 },{LTA2=TC52},{ANTG=070},{KV=5.5},{AN=Nein},{ATEX=Nein},{BPAB=0.0},{BPEA=0.0},{LTA1G=SA45},{LTA2G=SA42},{LTA1C=1},{LTA2C=1},{NR=487},{WWE=A,B},{ANTYP=-},{ANSTYPES='8690-8694'},{ANSTYPESM='-'},{WWYES=['A,B','I']},{WWNO=['0']},{DIST1=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
DN1
Orifice main pipe
ⁿ/ₐ
D1
Main pipe D1xS1/C1xD1xS1
ⁿ/ₐ
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch D2xS2/C2xD2xS2
ⁿ/ₐ
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
2104-DN08-TC40-TC40-050 N...
08
ISO 2852
8
25,0x13,5x1,6
TC40
8
25,0x13,5x1,6
TC40
050
2104-DN08-TC53-TC40-050 N...
08
ISO 2852
10
25,0x17,2x1,6
TC53
8
25,0x13,5x1,6
TC40
050
2104-DN08-TC53-TC53-050 N...
08
ISO 2852
10
25,0x17,2x1,6
TC53
10
25,0x17,2x1,6
TC53
050
2104-DN08-TC52-TC40-050 N...
08
ISO 2852
15
50,5x21,3x1,6
TC52
8
25,0x13,5x1,6
TC40
050
2104-DN08-TC52-TC53-050 N...
08
ISO 2852
15
50,5x21,3x1,6
TC52
10
25,0x17,2x1,6
TC53
050
2104-DN08-TC43-TC40-050 N...
08
ISO 2852
20
50,5x26,9x1,6
TC43
8
25,0x13,5x1,6
TC40
050
2104-DN08-TC43-TC53-050 N...
08
ISO 2852
20
50,5x26,9x1,6
TC43
10
25,0x17,2x1,6
TC53
050
2104-DN08-TC44-TC40-050 N...
08
ISO 2852
25
50,5x33,7x2,0
TC44
8
25,0x13,5x1,6
TC40
050
2104-DN08-TC44-TC53-050 N...
08
ISO 2852
25
50,5x33,7x2,0
TC44
10
25,0x17,2x1,6
TC53
050
2104-DN08-TC55-TC40-050 N...
08
ISO 2852
32
64,0x42,4x2,0
TC55
8
25,0x13,5x1,6
TC40
050
2104-DN08-TC55-TC53-050 N...
08
ISO 2852
32
64,0x42,4x2,0
TC55
10
25,0x17,2x1,6
TC53
050
2104-DN08-TC46-TC40-050 N...
08
ISO 2852
40
64,0x48,3x2,0
TC46
8
25,0x13,5x1,6
TC40
050
2104-DN08-TC46-TC53-050 N...
08
ISO 2852
40
64,0x48,3x2,0
TC46
10
25,0x17,2x1,6
TC53
050
2104-DN08-TC47-TC40-050 N...
08
ISO 2852
50
77,5x60,3x2,0
TC47
8
25,0x13,5x1,6
TC40
050
2104-DN08-TC47-TC53-050 N...
08
ISO 2852
50
77,5x60,3x2,0
TC47
10
25,0x17,2x1,6
TC53
050
2104-DN08-TC48-TC40-050 N...
08
ISO 2852
65
91,0x76,1x2,0
TC48
8
25,0x13,5x1,6
TC40
050
2104-DN08-TC49-TC40-050 N...
08
ISO 2852
80
106,0x88,9x2,3
TC49
8
25,0x13,5x1,6
TC40
050
2104-DN08-TC49-TC53-050 N...
08
ISO 2852
80
106,0x88,9x2,3
TC49
10
25,0x17,2x1,6
TC53
050
2104-DN15-TC40-TC40-050 N...
15
ISO 2852
8
25,0x13,5x1,6
TC40
8
25,0x13,5x1,6
TC40
050
2104-DN15-TC53-TC40-050 N...
15
ISO 2852
10
25,0x17,2x1,6
TC53
8
25,0x13,5x1,6
TC40
050
2104-DN15-TC53-TC53-050 N...
15
ISO 2852
10
25,0x17,2x1,6
TC53
10
25,0x17,2x1,6
TC53
050
2104-DN15-TC52-TC40-050 N...
15
ISO 2852
15
50,5x21,3x1,6
TC52
8
25,0x13,5x1,6
TC40
050
2104-DN15-TC52-TC52-050 N...
15
ISO 2852
15
50,5x21,3x1,6
TC52
15
50,5x21,3x1,6
TC52
050
2104-DN15-TC43-TC40-050 N...
15
ISO 2852
20
50,5x26,9x1,6
TC43
8
25,0x13,5x1,6
TC40
050
2104-DN15-TC43-TC53-050 N...
15
ISO 2852
20
50,5x26,9x1,6
TC43
10
25,0x17,2x1,6
TC53
050
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表