目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2104-ASME-clamp - Pneumatically operated zero dead volume T-valve ELEMENT clamp ASME
Buerkert
Products (A - Z)
2104-ISO-clamp-branch
Powered by
CAD模型選擇
{buerkert/produkteaz/2104/2104asmeclamp.prj},{NB=2104-DN20-TG07-TG03-070 Nein Nein A,B - 1},{PPATH=2104sbl.prj},{DN=20},{DWST=0},{NORM=ASME BPE},{DN1=65},{D1=77,5x63,5x1,65 },{LTA1=TG07},{DN2=20},{D2=25,0x19,05x1,65 },{LTA2=TG03},{ANTG=070},{KV=10.0},{AN=Nein},{ATEX=Nein},{BPAB=0.0},{BPEA=0.0},{LTA1G=SODJ},{LTA2G=SA93},{LTA1C=1},{LTA2C=1},{NR=567},{WWE=A,B},{ANTYP=-},{ANSTYPES='8690-8694'},{ANSTYPESM='-'},{WWYES=['A,B','I']},{WWNO=['0']},{DIST1=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
DN1
Orifice main pipe
ⁿ/ₐ
D1
Main pipe D1xS1/C1xD1xS1
ⁿ/ₐ
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch D2xS2/C2xD2xS2
ⁿ/ₐ
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
2104-DN08-TG03-TG50-050 N...
08
ASME BPE
20
25,0x19,05x1,65
TG03
8
25,0x6,35x0,89
TG50
050
2104-DN08-TG04-TG01-050 N...
08
ASME BPE
25
50,5x25,4x1,65
TG04
10
25,0x9,53x0,89
TG01
050
2104-DN08-TG05-TG50-050 N...
08
ASME BPE
40
50,5x38,1x1,65
TG05
8
25,0x6,35x0,89
TG50
050
2104-DN08-TG06-TG50-050 N...
08
ASME BPE
50
64,0x50,8x1,65
TG06
8
25,0x6,35x0,89
TG50
050
2104-DN08-TG07-TG50-050 N...
08
ASME BPE
65
77,5x63,5x1,65
TG07
8
25,0x6,35x0,89
TG50
050
2104-DN15-TG02-TG02-050 N...
15
ASME BPE
15
25,0x12,7x1,65
TG02
15
25,0x12,7x1,65
TG02
050
2104-DN15-TG03-TG02-050 N...
15
ASME BPE
20
25,0x19,05x1,65
TG03
15
25,0x12,7x1,65
TG02
050
2104-DN15-TG04-TG02-050 N...
15
ASME BPE
25
50,5x25,4x1,65
TG04
15
25,0x12,7x1,65
TG02
050
2104-DN15-TG05-TG02-050 N...
15
ASME BPE
40
50,5x38,1x1,65
TG05
15
25,0x12,7x1,65
TG02
050
2104-DN15-TG06-TG02-050 N...
15
ASME BPE
50
64,0x50,8x1,65
TG06
15
25,0x12,7x1,65
TG02
050
2104-DN15-TG07-TG02-050 N...
15
ASME BPE
65
77,5x63,5x1,65
TG07
15
25,0x12,7x1,65
TG02
050
2104-DN15-TG08-TG02-050 N...
15
ASME BPE
80
91,0x76,2x1,65
TG08
15
25,0x12,7x1,65
TG02
050
2104-DN15-TG02-TG02-070 N...
15
ASME BPE
15
25,0x12,7x1,65
TG02
15
25,0x12,7x1,65
TG02
070
2104-DN15-TG03-TG02-070 N...
15
ASME BPE
20
25,0x19,05x1,65
TG03
15
25,0x12,7x1,65
TG02
070
2104-DN15-TG04-TG02-070 N...
15
ASME BPE
25
50,5x25,4x1,65
TG04
15
25,0x12,7x1,65
TG02
070
2104-DN15-TG05-TG02-070 N...
15
ASME BPE
40
50,5x38,1x1,65
TG05
15
25,0x12,7x1,65
TG02
070
2104-DN15-TG06-TG02-070 N...
15
ASME BPE
50
64,0x50,8x1,65
TG06
15
25,0x12,7x1,65
TG02
070
2104-DN15-TG07-TG02-070 N...
15
ASME BPE
65
77,5x63,5x1,65
TG07
15
25,0x12,7x1,65
TG02
070
2104-DN15-TG08-TG02-070 N...
15
ASME BPE
80
91,0x76,2x1,65
TG08
15
25,0x12,7x1,65
TG02
070
2104-DN20-TG03-TG03-070 N...
20
ASME BPE
20
25,0x19,05x1,65
TG03
20
25,0x19,05x1,65
TG03
070
2104-DN20-TG04-TG03-070 N...
20
ASME BPE
25
50,5x25,4x1,65
TG04
20
25,0x19,05x1,65
TG03
070
2104-DN20-TG05-TG03-070 N...
20
ASME BPE
40
50,5x38,1x1,65
TG05
20
25,0x19,05x1,65
TG03
070
2104-DN20-TG06-TG03-070 N...
20
ASME BPE
50
64,0x50,8x1,65
TG06
20
25,0x19,05x1,65
TG03
070
2104-DN20-TG07-TG03-070 N...
20
ASME BPE
65
77,5x63,5x1,65
TG07
20
25,0x19,05x1,65
TG03
070
2104-DN20-TG08-TG03-070 N...
20
ASME BPE
80
91,0x76,2x1,65
TG08
20
25,0x19,05x1,65
TG03
070
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表