目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2103-VG-DIN - 2/2-way diaphragm valve ELEMENT, cast body, weld end, DN 8-65, DIN
Buerkert
Products (A - Z)
2103
Powered by
CAD模型選擇
{buerkert/produkteaz/2103/2103-vg-din.prj},{NB=2103-VG-DIN-DN20-SD43-070-A/B--},{PPATH=2103sblvg.prj},{DN=20},{NORM=DIN 11850},{DN1=20},{D=23.0x1.5},{LTA=SD43},{ANTG=070},{WW=A/B},{DWST=EA},{KV=10.0},{BPAB=0.0},{BPEA=0.0},{KH=1.000},{NR=19},{ANTYV=-},{ANTYVB='-'},{DIST1=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
DN1
nominal diameter port connection
ⁿ/ₐ
D
Port Connection DxS
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DIST1
[mm]
2103-VG-DIN-DN04-SC40-050...
08
DIN 11850
04
6.0x1.0
SC40
050
A/B
3.500
2103-VG-DIN-DN04-SC40-050...
08
DIN 11850
04
6.0x1.0
SC40
050
I
3.500
2103-VG-DIN-DN04-SC40-050...
08
DIN 11850
04
6.0x1.0
SC40
050
0
3.500
2103-VG-DIN-DN06-SC41-050...
08
DIN 11850
06
8.0x1.0
SC41
050
A/B
3.500
2103-VG-DIN-DN06-SC41-050...
08
DIN 11850
06
8.0x1.0
SC41
050
I
3.500
2103-VG-DIN-DN06-SC41-050...
08
DIN 11850
06
8.0x1.0
SC41
050
0
3.500
2103-VG-DIN-DN08-SC42-050...
08
DIN 11850
08
10.0x1.0
SC42
050
A/B
3.500
2103-VG-DIN-DN08-SC42-050...
08
DIN 11850
08
10.0x1.0
SC42
050
I
3.500
2103-VG-DIN-DN08-SC42-050...
08
DIN 11850
08
10.0x1.0
SC42
050
0
3.500
2103-VG-DIN-DN10-SD40-050...
08
DIN 11850
10
13.0x1.5
SD40
050
A/B
3.500
2103-VG-DIN-DN10-SD40-050...
08
DIN 11850
10
13.0x1.5
SD40
050
I
3.500
2103-VG-DIN-DN10-SD40-050...
08
DIN 11850
10
13.0x1.5
SD40
050
0
3.500
2103-VG-DIN-DN15-SD42-050...
15
DIN 11850
15
19.0x1.5
SD42
050
A/B
3.500
2103-VG-DIN-DN15-SD42-050...
15
DIN 11850
15
19.0x1.5
SD42
050
I
3.500
2103-VG-DIN-DN15-SD42-050...
15
DIN 11850
15
19.0x1.5
SD42
050
0
3.500
2103-VG-DIN-DN15-SD42-070...
15
DIN 11850
15
19.0x1.5
SD42
070
A/B
5.000
2103-VG-DIN-DN15-SD42-070...
15
DIN 11850
15
19.0x1.5
SD42
070
I
5.000
2103-VG-DIN-DN15-SD42-070...
15
DIN 11850
15
19.0x1.5
SD42
070
0
5.000
2103-VG-DIN-DN20-SD43-070...
20
DIN 11850
20
23.0x1.5
SD43
070
A/B
5.000
2103-VG-DIN-DN20-SD43-070...
20
DIN 11850
20
23.0x1.5
SD43
070
I
5.000
2103-VG-DIN-DN20-SD43-070...
20
DIN 11850
20
23.0x1.5
SD43
070
0
5.000
2103-VG-DIN-DN25-SD44-070...
25
DIN 11850
25
29.0x1.5
SD44
070
A/B
5.000
2103-VG-DIN-DN25-SD44-070...
25
DIN 11850
25
29.0x1.5
SD44
070
I
5.000
2103-VG-DIN-DN25-SD44-070...
25
DIN 11850
25
29.0x1.5
SD44
070
0
5.000
2103-VG-DIN-DN25-SD44-090...
25
DIN 11850
25
29.0x1.5
SD44
090
A/B
7.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8692 - Digital electropneumatic
Buerkert
08.12.2023
2031-VG-CLAMP-DIN - Pneumatically operated 2/2 way diaphragm valve CLASSIC ...
Buerkert
08.12.2023
2301-DIN - 2/2-way Globe Control Valve with stainless steel design DIN 1185...
Buerkert
08.12.2023
8697 - Pneumatic control unit for decentralized automation of ELEMENT proce...
Buerkert
08.12.2023
8691 - Control Head for the integrated
Buerkert
08.12.2023
2103-VG-ASME - 2/2-way diaphragm valve ELEMENT, cast body, weld end, DN 8-6...
Buerkert
08.12.2023
8690 - Pneumatic control unit for decentralized automation of ELEMENT proce...
Buerkert
08.12.2023
2031-VS-CLAMP-ASME - Pneumatically operated 2/2 way diaphragm valve CLASSIC...
Buerkert
08.12.2023
8323 - Pressure transmitter for general applications, 0...25 bar
Buerkert
08.12.2023
3233-VS-DIN - 2/2-WAY DIAPHRAGM VALVE FORGED DIN 11850
Buerkert
08.12.2023
2103-VP-ASME - 2/2-way Diaphragm Valve tube valve body ASME
Buerkert
08.12.2023
2103-VG-ISO - 2/2-way diaphragm valve ELEMENT, cast body, weld end, DN 8-50...
Buerkert
08.12.2023
2103-VS-ASME - 2/2-way diaphragm valve ELEMENT, forged body, weld end, DN 8...
Buerkert
08.12.2023
3233-VP-ASME - 2-way Diaphragm Valve Cold-formed pipe valve body ASME
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表