目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2031-VP-ASME - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body ASME
Buerkert
Products (A - Z)
2031
Powered by
CAD模型選擇
{buerkert/produkteaz/2031/2031-vp-asme.prj},{NB=2031-278879-DN20-SODF-E-VP-ASME},{PPATH=2031sblvp.prj},{BUNR=278879},{DN=20},{DN1=25},{DWST=AB},{D=25.4x1.65},{LTA=SODF},{ANTG=E},{DM=63},{KV=12.5},{BPAB=10.0},{BPEA=-},{KH=1.000},{NR=5},{CNSMASSEXACT=1.253}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
DN
Diaphragm size
ⁿ/ₐ
DN1
nominal diameter port connection
ⁿ/ₐ
D
Port connection D1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Kv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
ⁿ/ₐ
BPEA
Medium pressure diaphragm PTFE/EPDM
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
2031-275388-DN08-SA92-C-V...
275388
08
15
12.7x1.65
SA92
C
2.0
10.0
-
0.400
2031-275390-DN08-SA92-C-V...
275390
08
15
12.7x1.65
SA92
C
2.0
-
10.0
0.400
2031-275391-DN15-SA93-D-V...
275391
15
20
19.05x1.65
SA93
D
6.5
8.5
-
0.230
2031-275392-DN15-SA93-E-V...
275392
15
20
19.05x1.65
SA93
E
6.5
-
10.0
0.980
2031-278879-DN20-SODF-E-V...
278879
20
25
25.4x1.65
SODF
E
12.5
10.0
-
1.253
2031-278880-DN20-SODF-F-V...
278880
20
25
25.4x1.65
SODF
F
12.5
-
10.0
2.000
2031-278881-DN32-SODH-G-V...
278881
32
40
38.1x1.65
SODH
G
30.0
10.0
-
3.932
2031-278882-DN32-SODH-G-V...
278882
32
40
38.1x1.65
SODH
G
30.0
-
8.0
3.940
2031-278883-DN40-SODI-G-V...
278883
40
50
50.8x1.65
SODI
G
40.0
6.5
-
4.100
2031-278884-DN40-SODI-H-V...
278884
40
50
50.8x1.65
SODI
H
40.0
-
10.0
7.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表