目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2012-DIN - Pneumatically operated 2/2 way globe valve CLASSIC, DIN 11850
Buerkert
Products (A - Z)
2012
Powered by
CAD模型選擇
{buerkert/produkteaz/2012/2012-din.prj},{NB=2012-DIN-DN32-SD45-140-80--},{PPATH=2012sblschweisanschluss.prj},{DN=32},{D=35.0x1.5},{LTA=SD45},{L=140.00},{ANTG=80},{DWST=EA},{VAR=},{KV=19.5},{SAA=N4},{NR=19},{LTACF=0},{ANTYV=-},{ANTYVB='-','8690, 8691','8697'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port Connection DSxWS
[mm]
LTA
Port connection
ⁿ/ₐ
L
Total Length
[mm]
ANTG
Actuator size
[mm]
KV
Cv-Value-Water
[m³/h]
2012-DIN-DN15-SD40-90-40-...
15
13.0x1.5
SD40
90.00
40
4.7
2012-DIN-DN15-SD40-90-50-...
15
13.0x1.5
SD40
90.00
50
4.7
2012-DIN-DN15-SD40-90-63-...
15
13.0x1.5
SD40
90.00
63
4.7
2012-DIN-DN15-SD40-90-1--
15
13.0x1.5
SD40
90.00
1
4.7
2012-DIN-DN15-SD42-90-40-...
15
19.0x1.5
SD42
90.00
40
4.7
2012-DIN-DN15-SD42-90-50-...
15
19.0x1.5
SD42
90.00
50
4.7
2012-DIN-DN15-SD42-90-63-...
15
19.0x1.5
SD42
90.00
63
4.7
2012-DIN-DN15-SD42-90-1--
15
19.0x1.5
SD42
90.00
1
4.7
2012-DIN-DN20-SD43-100-40...
20
23.0x1.5
SD43
100.00
40
8.1
2012-DIN-DN20-SD43-100-50...
20
23.0x1.5
SD43
100.00
50
8.1
2012-DIN-DN20-SD43-100-63...
20
23.0x1.5
SD43
100.00
63
8.1
2012-DIN-DN20-SD43-100-80...
20
23.0x1.5
SD43
100.00
80
8.1
2012-DIN-DN20-SD43-100-1-...
20
23.0x1.5
SD43
100.00
1
8.1
2012-DIN-DN25-SD44-130-50...
25
29.0x1.5
SD44
130.00
50
13
2012-DIN-DN25-SD44-130-63...
25
29.0x1.5
SD44
130.00
63
13
2012-DIN-DN25-SD44-130-80...
25
29.0x1.5
SD44
130.00
80
13
2012-DIN-DN25-SD44-130-1-...
25
29.0x1.5
SD44
130.00
1
13
2012-DIN-DN32-SD45-140-63...
32
35.0x1.5
SD45
140.00
63
19.5
2012-DIN-DN32-SD45-140-80...
32
35.0x1.5
SD45
140.00
80
19.5
2012-DIN-DN32-SD45-140-10...
32
35.0x1.5
SD45
140.00
100
19.5
2012-DIN-DN32-SD45-140-1-...
32
35.0x1.5
SD45
140.00
1
19.5
2012-DIN-DN40-SD46-150-63...
40
41.0x1.5
SD46
150.00
63
31
2012-DIN-DN40-SD46-150-80...
40
41.0x1.5
SD46
150.00
80
31
2012-DIN-DN40-SD46-150-10...
40
41.0x1.5
SD46
150.00
100
31
2012-DIN-DN40-SD46-150-12...
40
41.0x1.5
SD46
150.00
125
31
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表