目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2012-ANSI-flange - Pneumatically operated 2/2 way globe valve CLASSIC, ANSI Flansch
Buerkert
Products (A - Z)
2012
Powered by
CAD模型選擇
{buerkert/produkteaz/2012/2012-ansi-flansch.prj},{NB=2012-ANSI-F-DN40-FA06-222-100--},{PPATH=2012sblschweisanschluss.prj},{DN=40},{D=127x98.8x15.7},{LTA=FA06},{L=222.00},{ANTG=100},{DWST=EA},{VAR=},{KV=31},{SAA=N5},{NR=15},{LTACF=2},{ANTYV=-},{ANTYVB='-','8690, 8691','8697'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port Connection DFxBFxD
[mm]
LTA
Port connection
ⁿ/ₐ
L
Gesamtlänge LF
[mm]
ANTG
Actuator size
[mm]
KV
Cv-Value-Water
[m³/h]
2012-ANSI-F-DN15-FA02-184...
15
89x60.5x15.7
FA02
184.00
40
4.7
2012-ANSI-F-DN15-FA02-184...
15
89x60.5x15.7
FA02
184.00
50
4.7
2012-ANSI-F-DN15-FA02-184...
15
89x60.5x15.7
FA02
184.00
63
4.7
2012-ANSI-F-DN15-FA02-184...
15
89x60.5x15.7
FA02
184.00
1
4.7
2012-ANSI-F-DN20-FA03-184...
20
99x69.9x15.7
FA03
184.00
40
8.1
2012-ANSI-F-DN20-FA03-184...
20
99x69.9x15.7
FA03
184.00
50
8.1
2012-ANSI-F-DN20-FA03-184...
20
99x69.9x15.7
FA03
184.00
63
8.1
2012-ANSI-F-DN20-FA03-184...
20
99x69.9x15.7
FA03
184.00
1
8.1
2012-ANSI-F-DN25-FA04-184...
25
108x79.2x15.7
FA04
184.00
50
13
2012-ANSI-F-DN25-FA04-184...
25
108x79.2x15.7
FA04
184.00
63
13
2012-ANSI-F-DN25-FA04-184...
25
108x79.2x15.7
FA04
184.00
80
13
2012-ANSI-F-DN25-FA04-184...
25
108x79.2x15.7
FA04
184.00
1
13
2012-ANSI-F-DN40-FA06-222...
40
127x98.8x15.7
FA06
222.00
63
31
2012-ANSI-F-DN40-FA06-222...
40
127x98.8x15.7
FA06
222.00
80
31
2012-ANSI-F-DN40-FA06-222...
40
127x98.8x15.7
FA06
222.00
100
31
2012-ANSI-F-DN40-FA06-222...
40
127x98.8x15.7
FA06
222.00
125
31
2012-ANSI-F-DN40-FA06-222...
40
127x98.8x15.7
FA06
222.00
1
31
2012-ANSI-F-DN50-FA07-254...
50
152x120.7x19.1
FA07
254.00
63
45
2012-ANSI-F-DN50-FA07-254...
50
152x120.7x19.1
FA07
254.00
80
45
2012-ANSI-F-DN50-FA07-254...
50
152x120.7x19.1
FA07
254.00
100
45
2012-ANSI-F-DN50-FA07-254...
50
152x120.7x19.1
FA07
254.00
125
45
2012-ANSI-F-DN50-FA07-254...
50
152x120.7x19.1
FA07
254.00
1
45
2012-ANSI-F-DN65-FA08-276...
65
178x139.7x19.1
FA08
276.00
125
73
2012-ANSI-F-DN65-FA08-276...
65
178x139.7x19.1
FA08
276.00
175
73
2012-ANSI-F-DN80-FA09-298...
80
190x152.4x19.1
FA09
298.00
125
110
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表