目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8743 - Mass flow controller (MFC) / Mass flow meter (MFM) for gases
Buerkert
Mass Flow Controllers
Mass Flow Controllers
Powered by
CAD模型選擇
{buerkert/massendurchflussregler/massendurchflussregler/8743_asmtab.prj},{NB=8743-bis 20L Luft-F001-G001-A151-2871-E001-D-SUB(medium)},{XAA001=8743},{DURCHFLUSS=1},{XAA497=F001},{XAB696=G001},{XAB699=A151},{XAA527=2871},{XAB767=E001},{LODLEVEL=medium},{XAA662=D-SUB},{PPATH=parts/8743_asmtpl.prj},{DIST=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
XAA001
Type
ⁿ/ₐ
8743-bis 20L Luft-F001-G0...
8743
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表