目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6027 - Direct-acting 2/2 way plunger valve
Buerkert
Solenoid Valves
Steam Solenoid Valves
Powered by
CAD模型選擇
{buerkert/magnetventile/dampfventile/6027.prj},{NB=6027-A-5-EPDM / EPDM-MS-G 3/8-42-024 / 50},{BUNR=257933},{PPATH=6027sbl.prj},{WW=A},{DN=5.0},{LTA=G 3/8},{DWST=EPDM / EPDM},{WKST=MS},{SPFR=024 / 50},{SG=42.000},{V1=SG=k},{EX=-},{SE=Plan},{GVZ=2},{DS=1.000},{CNSMASSEXACT=0.884}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
TYPECODE
Geräteschlüssel
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
[mm]
LTA
Port connection
[mm]
DWST
Sealing material
[mm]
WKST
Body material
[mm]
SPFR
voltage / frequency V/Hz
[V/Hz]
SG
Coil size
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6027-A-3-FKM / FKM-VA-G 1...
178239
6027-A-3-FKM / FKM-VA-G 1...
A
3.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.769
6027-A-3-FKM / FKM-VA-G 1...
178240
6027-A-3-FKM / FKM-VA-G 1...
A
3.0
G 1/4
FKM / FKM
VA
024 / 50
42.000
0.793
6027-A-3-FKM / FKM-VA-G 1...
178241
6027-A-3-FKM / FKM-VA-G 1...
A
3.0
G 1/4
FKM / FKM
VA
230 / 50
42.000
0.763
6027-A-4-FKM / FKM-VA-G 1...
178243
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.762
6027-A-4-FKM / FKM-VA-G 1...
178244
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
024 / 50
42.000
0.771
6027-A-4-FKM / FKM-VA-G 1...
178245
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
230 / 50
42.000
0.762
6027-A-5-FKM / FKM-VA-G 1...
178247
6027-A-5-FKM / FKM-VA-G 1...
A
5.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.761
6027-A-5-FKM / FKM-VA-G 1...
178248
6027-A-5-FKM / FKM-VA-G 1...
A
5.0
G 1/4
FKM / FKM
VA
024 / 50
42.000
0.767
6027-A-5-FKM / FKM-VA-G 1...
178249
6027-A-5-FKM / FKM-VA-G 1...
A
5.0
G 1/4
FKM / FKM
VA
230 / 50
42.000
0.763
6027-A-6-FKM / FKM-VA-G 1...
178251
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.766
6027-A-6-FKM / FKM-VA-G 1...
178252
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
024 / 50
42.000
0.760
6027-A-6-FKM / FKM-VA-G 1...
178253
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
230 / 50
42.000
0.761
6027-A-3-FKM / FKM-VA-G 1...
184720
6027-A-3-FKM / FKM-VA-G 1...
A
3.0
G 1/4
FKM / FKM
VA
220 / 50-60
42.000
0.761
6027-A-4-FKM / FKM-VA-G 1...
184721
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
220 / 50-60
42.000
0.761
6027-A-5-FKM / FKM-VA-G 1...
184722
6027-A-5-FKM / FKM-VA-G 1...
A
5.0
G 1/4
FKM / FKM
VA
220 / 50-60
42.000
0.761
6027-A-6-FKM / FKM-VA-G 1...
184723
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
220 / 50-60
42.000
0.761
6027-A-4-FKM / FKM-VA-G 1...
204487
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.761
6027-A-4-FKM / FKM-VA-G 1...
204617
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.761
6027-A-5-FKM / FKM-VA-G 1...
221504
6027-A-5-FKM / FKM-VA-G 1...
A
5.0
G 1/4
FKM / FKM
VA
012 / DC
42.000
0.761
6027-A-4-FKM / FKM-VA-G 1...
224883
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
012 / DC
42.000
0.761
6027-A-6-FKM / FKM-VA-G 1...
236298
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.761
6027-A-6-FKM / FKM-VA-G 1...
241617
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.761
6027-A-5-FKM / FKM-VA-G 1...
241885
6027-A-5-FKM / FKM-VA-G 1...
A
5.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.761
6027-A-6-FKM / FKM-VA-G 1...
259258
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
110 / 50
42.000
0.761
6027-A-3-FKM / FKM-VA-G 1...
259994
6027-A-3-FKM / FKM-VA-G 1...
A
3.0
G 1/4
FKM / FKM
VA
012 / DC
42.000
0.761
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表