目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6430 - Piston valve, 3/2-way, servo-assisted
Buerkert
Solenoid Valves
General Purpose 3/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/32wege/6430.prj},{NB=6430-361886-Servogesteuertes_3/2_Wege_Kolbenventil},{BUNR=361886},{AUSF=Standard},{VAR=},{WW=D},{DN=12.0},{LTA=GM84},{BLTA=G1/2},{WKST=MS},{DWST=FKM},{SP=048},{FR=DC},{LEIS=08},{LTAR=G3/4},{GSD=},{CNSMASSEXACT=1.100},{RN=MIN},{DS1=1},{DS2=1},{SHB=MIN},{ER=MIN},{SAS=FB02},{WNKL=180},{PPATH=6430sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
VAR
[mm]
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
BLTA
Port connection
ⁿ/ₐ
WKST
Material
ⁿ/ₐ
DWST
Sealing material
ⁿ/ₐ
SP
voltage
[V]
FR
Frequency
[Hz]
LEIS
power
[W]
LTAR
Port connection R
ⁿ/ₐ
GSD
valve connector
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
SAS
Interface
ⁿ/ₐ
6430-351164-3/2-way-solen...
351164
Standard
C
8.0
GM82
G1/4
MS
NBR
024
DC
08
G3/8
0.880
FB02
6430-351169-3/2-way-solen...
351169
Vakuum
NA02
C
8.0
GM82
G1/4
MS
NBR
024
DC
08
G3/8
0.890
FB02
6430-351172-3/2-way-solen...
351172
fremdluftgesteuert
ME36
C
8.0
GM82
G1/4
MS
PUR+NBR
024
DC
08
G1/4
1.000
FB02
6430-351175-3/2-way-solen...
351175
Standard
C
12.0
GM84
G1/2
MS
PUR+NBR
024
DC
08
G3/4
1.100
FB02
6430-351179-3/2-way-solen...
351179
Vakuum
NA02
C
12.0
GM84
G1/2
MS
NBR
024
DC
08
G3/4
1.150
FB02
6430-351181-3/2-way-solen...
351181
fremdluftgesteuert
ME36
C
12.0
GM84
G1/2
MS
PUR+NBR
024
DC
08
G1/2
1.300
FB02
6430-351235-3/2-way-solen...
351235
Standard
C
20.0
GM85
G3/4
MS
NBR
024
DC
08
G1
2.250
FB02
6430-351237-3/2-way-solen...
351237
Vakuum
NA02
C
20.0
GM85
G3/4
MS
NBR
024
DC
08
G1
2.300
FB02
6430-351239-3/2-way-solen...
351239
fremdluftgesteuert
ME36
C
20.0
GM85
G3/4
MS
NBR
024
DC
08
G3/4
2.500
FB02
6430-351241-3/2-way-solen...
351241
Standard
C
25.0
GM86
G1
RG
NBR
024
DC
08
G1 1/4
2.800
FB02
6430-351243-3/2-way-solen...
351243
Vakuum
NA02
C
25.0
GM86
G1
RG
NBR
024
DC
08
G1 1/4
2.850
FB02
6430-351247-3/2-way-solen...
351247
Standard
C
40.0
GM88
G1 1/2
RG
NBR
024
DC
08
G2
6.200
FB02
6430-351249-3/2-way-solen...
351249
Vakuum
NA02
C
40.0
GM88
G1 1/2
RG
NBR
024
DC
08
G2
6.300
FB02
6430-357601-3/2-way-solen...
357601
Standard
D
8.0
GM82
G1/4
MS
NBR
024
DC
08
G3/8
0.880
FB02
6430-357602-3/2-way-solen...
357602
Standard
C
8.0
GM82
G1/4
MS
NBR
024
50
08
G3/8
0.880
FB02
6430-357603-3/2-way-solen...
357603
Standard
D
8.0
GM82
G1/4
MS
NBR
024
50
08
G3/8
0.880
FB02
6430-357604-3/2-way-solen...
357604
Standard
C
8.0
GM82
G1/4
MS
NBR
230
50
08
G3/8
0.880
FB02
6430-357605-3/2-way-solen...
357605
Standard
D
8.0
GM82
G1/4
MS
NBR
230
50
08
G3/8
0.880
FB02
6430-357606-3/2-way-solen...
357606
Impulsausführung
CF02, HA01
C
8.0
GM82
G1/4
MS
NBR
024
DC
11
G3/8
1.000
FB02
6430-357608-3/2-way-solen...
357608
Standard
D
12.0
GM84
G1/2
MS
PUR+NBR
024
DC
08
G3/4
1.100
FB02
6430-357609-3/2-way-solen...
357609
Standard
C
12.0
GM84
G1/2
MS
PUR+NBR
024
50
08
G3/4
1.100
FB02
6430-357610-3/2-way-solen...
357610
Standard
D
12.0
GM84
G1/2
MS
PUR+NBR
024
50
08
G3/4
1.100
FB02
6430-357611-3/2-way-solen...
357611
Standard
C
12.0
GM84
G1/2
MS
PUR+NBR
230
50
08
G3/4
1.100
FB02
6430-357612-3/2-way-solen...
357612
Standard
D
12.0
GM84
G1/2
MS
PUR+NBR
230
50
08
G3/4
1.100
FB02
6430-357613-3/2-way-solen...
357613
Impulsausführung
CF02, HA01
C
12.0
GM84
G1/2
MS
PUR+NBR
024
DC
11
G3/4
1.300
FB02
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2518 - Cable Plug DIN EN 175301-803 - Form A
Buerkert
20.10.2021
1087 - Timer
Buerkert
15.02.2023
0344 - Piston valve 3/2 way servo-assisted
Buerkert
08.12.2023
Appleton™ ACSEW Cast Control Centers and Operators - Enclosures & Controls
Appleton
08.06.2022
5404 - Servo-assisted 2/2-way piston valve
Buerkert
08.12.2023
6012 - Plunger valve 3/2 way direct-acting
Buerkert
01.02.2024
0330 - Direct-acting 2/2 or 3/2 way pivoted armature valve
Buerkert
08.12.2023
6281 - 2/2-Way Solenoid Valve, Servo-assisted, General Purpose
Buerkert
08.12.2023
2000-MUFFE - 2/2-way Angle-Seat Valve for medium up to +180°C, threaded por...
Buerkert
08.12.2023
6240 - Servo-assisted 2/2 way piston valve
Buerkert
16.02.2024
6027 - Direct-acting 2/2 way plunger valve
Buerkert
08.12.2023
S030 - INLINE sensor-fitting with paddle
Buerkert
08.12.2023
SE30 - INLINE flow sensor EX
Buerkert
08.12.2023
6213ev - 2/2-way Solenoid Valve
Buerkert
08.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表