目錄: BRÜHL
Created: 22.06.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÜHL
SO SF2 lower cutting mesh elements, HB=150 CUSTOMCUT - High safety fence system flex II
BRÜHL
High safety fence system Flex II
Fields
Powered by
CAD模型選擇
{bruehl/flex_ii_h/felder/fl_h_lower_150_cut.prj},{NB=HSF2-2050-625(C=555.5,REST=-25.5,0,0,0,untere Gittermatte,3835,CUSTOMCUT)},{ART=HSF2},{GP=untere Gittermatte},{H=3835},{HF=2050},{AM=655.5},{BF=555.5},{DETAIL=0},{TOLLEFT=0.0},{TOLRIGHT=0.0},{NL=16},{HB=150},{P=80},{RD55=6},{RD35=85},{FL15X6=4},{ID=V-000000101},{H1=225},{N=8.000},{H2=400.000},{H3=800.000},{H4=0.000},{H5=0.000},{VERS=101},{HR1=200.000},{HR2=600.000},{HR3=800.000},{HR4=1000.000},{HR5=1400.000},{HR6=1600.000},{HR7=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
GP
Fence position
ⁿ/ₐ
H
Fence height
[mm]
HF
Field height
[mm]
AMINFO
Post spacing
[mm]
BF
Field width
[mm]
NL
Number of reqired clips
ⁿ/ₐ
HSF2-1650-234(0,0,0,233.5...
HSF2-1650-234
lower mesh panel
2835
1650
313.5
233.5
14
HSF2-1650-326(0,0,0,256.5...
HSF2-1650-326
lower mesh panel
2835
1650
336.5
256.5
14
HSF2-1650-326(0,0,0,279.5...
HSF2-1650-326
lower mesh panel
2835
1650
359.5
279.5
14
HSF2-1650-326(0,0,0,302.5...
HSF2-1650-326
lower mesh panel
2835
1650
382.5
302.5
14
HSF2-1650-326(0,0,0,325.5...
HSF2-1650-326
lower mesh panel
2835
1650
405.5
325.5
14
HSF2-1650-441(0,0,0,348.5...
HSF2-1650-441
lower mesh panel
2835
1650
428.5
348.5
14
HSF2-1650-441(0,0,0,371.5...
HSF2-1650-441
lower mesh panel
2835
1650
451.5
371.5
14
HSF2-1650-441(0,0,0,394.5...
HSF2-1650-441
lower mesh panel
2835
1650
474.5
394.5
14
HSF2-1650-441(0,0,0,417.5...
HSF2-1650-441
lower mesh panel
2835
1650
497.5
417.5
14
HSF2-1650-441(0,0,0,440.5...
HSF2-1650-441
lower mesh panel
2835
1650
520.5
440.5
14
HSF2-1650-533(0,0,0,463.5...
HSF2-1650-533
lower mesh panel
2835
1650
543.5
463.5
14
HSF2-1650-533(0,0,0,486.5...
HSF2-1650-533
lower mesh panel
2835
1650
566.5
486.5
14
HSF2-1650-533(0,0,0,509.5...
HSF2-1650-533
lower mesh panel
2835
1650
589.5
509.5
14
HSF2-1650-533(0,0,0,532.5...
HSF2-1650-533
lower mesh panel
2835
1650
612.5
532.5
14
HSF2-1650-625(0,0,0,555.5...
HSF2-1650-625
lower mesh panel
2835
1650
635.5
555.5
14
HSF2-1650-625(0,0,0,578.5...
HSF2-1650-625
lower mesh panel
2835
1650
658.5
578.5
14
HSF2-1650-625(0,0,0,601.5...
HSF2-1650-625
lower mesh panel
2835
1650
681.5
601.5
14
HSF2-1650-625(0,0,0,624.5...
HSF2-1650-625
lower mesh panel
2835
1650
704.5
624.5
14
HSF2-1650-740(0,0,0,647.5...
HSF2-1650-740
lower mesh panel
2835
1650
727.5
647.5
14
HSF2-1650-740(0,0,0,670.5...
HSF2-1650-740
lower mesh panel
2835
1650
750.5
670.5
14
HSF2-1650-740(0,0,0,693.5...
HSF2-1650-740
lower mesh panel
2835
1650
773.5
693.5
14
HSF2-1650-740(0,0,0,716.5...
HSF2-1650-740
lower mesh panel
2835
1650
796.5
716.5
14
HSF2-1650-740(0,0,0,739.5...
HSF2-1650-740
lower mesh panel
2835
1650
819.5
739.5
14
HSF2-1650-832(0,0,0,762.5...
HSF2-1650-832
lower mesh panel
2835
1650
842.5
762.5
14
HSF2-1650-832(0,0,0,785.5...
HSF2-1650-832
lower mesh panel
2835
1650
865.5
785.5
14
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表