目錄: BRÜHL
Created: 22.06.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÜHL
SF2-Cut-mesh panels Flex ll CUSTOMCUT, HB=20 - Safety fence system Flex II
BRÜHL
Safety fence system Flex II
Fields
Powered by
CAD模型選擇
{bruehl/flex_ii/felder/fl_std_bf20_cut.prj},{NB=SF2-1780-2028(C=2027.5,REST=-98,0,0,0,CUSTOMCUT)},{ART=SF2},{H=1800},{HF=1780},{AM=2097.5},{BF=2027.5},{DETAIL=0},{TOLLEFT=0},{TOLRIGHT=0},{NL=8},{HB=20},{P=50},{RD55=5},{RD35=41},{FL15X6=4},{H1=180},{CNSMASSEXACT=0.000},{N=7.000},{H2=200.000},{H3=1000.000},{H4=0.000},{H5=0.000},{VERS=99},{HR1=400.000},{HR2=600.000},{HR3=800.000},{HR4=1000.000},{HR5=1400.000},{HR6=0.000},{HR7=0.000},{TL=},{DWIRE=3.600},{HIDE=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
H
Fence Height
[mm]
HF
Field height
[mm]
AMINFO
Post spacing
[mm]
BF
Field width
[mm]
NL
Number of reqired clips
ⁿ/ₐ
SF2-1380-234(0,0,0,233.5)...
SF2-1380-234
1400
1380
303.5
233.5
6
SF2-1380-326(0,0,0,256.5)...
SF2-1380-326
1400
1380
326.5
256.5
6
SF2-1380-326(0,0,0,279.5)...
SF2-1380-326
1400
1380
349.5
279.5
6
SF2-1380-326(0,0,0,302.5)...
SF2-1380-326
1400
1380
372.5
302.5
6
SF2-1380-326(0,0,0,325.5)...
SF2-1380-326
1400
1380
395.5
325.5
6
SF2-1380-441(0,0,0,348.5)...
SF2-1380-441
1400
1380
418.5
348.5
6
SF2-1380-441(0,0,0,371.5)...
SF2-1380-441
1400
1380
441.5
371.5
6
SF2-1380-441(0,0,0,394.5)...
SF2-1380-441
1400
1380
464.5
394.5
6
SF2-1380-441(0,0,0,417.5)...
SF2-1380-441
1400
1380
487.5
417.5
6
SF2-1380-441(0,0,0,440.5)...
SF2-1380-441
1400
1380
510.5
440.5
6
SF2-1380-533(0,0,0,463.5)...
SF2-1380-533
1400
1380
533.5
463.5
6
SF2-1380-533(0,0,0,486.5)...
SF2-1380-533
1400
1380
556.5
486.5
6
SF2-1380-533(0,0,0,509.5)...
SF2-1380-533
1400
1380
579.5
509.5
6
SF2-1380-533(0,0,0,532.5)...
SF2-1380-533
1400
1380
602.5
532.5
6
SF2-1380-625(0,0,0,555.5)...
SF2-1380-625
1400
1380
625.5
555.5
6
SF2-1380-625(0,0,0,578.5)...
SF2-1380-625
1400
1380
648.5
578.5
6
SF2-1380-625(0,0,0,601.5)...
SF2-1380-625
1400
1380
671.5
601.5
6
SF2-1380-625(0,0,0,624.5)...
SF2-1380-625
1400
1380
694.5
624.5
6
SF2-1380-740(0,0,0,647.5)...
SF2-1380-740
1400
1380
717.5
647.5
6
SF2-1380-740(0,0,0,670.5)...
SF2-1380-740
1400
1380
740.5
670.5
6
SF2-1380-740(0,0,0,693.5)...
SF2-1380-740
1400
1380
763.5
693.5
6
SF2-1380-740(0,0,0,716.5)...
SF2-1380-740
1400
1380
786.5
716.5
6
SF2-1380-740(0,0,0,739.5)...
SF2-1380-740
1400
1380
809.5
739.5
6
SF2-1380-832(0,0,0,762.5)...
SF2-1380-832
1400
1380
832.5
762.5
6
SF2-1380-832(0,0,0,785.5)...
SF2-1380-832
1400
1380
855.5
785.5
6
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表