目錄: BRÜHL
Created: 22.06.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÜHL
change left HB=20 - mesh panel with diagonal edge Flex II
BRÜHL
Safety fence system Flex II
Accessories
Powered by
CAD模型選擇
{bruehl/flex_ii/accessories/hoehueber_bf20_links.prj},{NB=SF2-2180-930-SL-824-583(0,0,0)},{ART=SF2},{HV=1600},{H=2200},{HX=1600.000},{HF=2180},{AM=993.5},{BF=923.5},{A=824},{C=583},{SA=links},{DETAIL=0},{TOLLEFT=0},{TOLRIGHT=0},{NL=8},{HB=20},{P=50},{RD55=7},{RD35=37},{FL15X6=4},{H1=180},{CNSMASSEXACT=0.000},{N=9.000},{H2=400.000},{H3=1000.000},{H4=0.000},{H5=0.000},{VERS=103},{HR1=200.000},{HR2=600.000},{HR3=800.000},{HR4=1000.000},{HR5=1200.000},{HR6=1600.000},{HR7=1800.000},{TL=},{DWIRE=3.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
HV
Fence height of
[mm]
H
Fence
[mm]
HF
Field height
[mm]
AMINFO
Post spacing
[mm]
BF
Field width
[mm]
NL
Number of reqired clips
ⁿ/ₐ
SF2-1980-930-SL-824-383(0...
SF2-1980-930-SL-824-383
1600
2000
1980
993.5
923.5
8
SF2-2180-930-SL-824-583(0...
SF2-2180-930-SL-824-583
1600
2200
2180
993.5
923.5
8
SF2-1980-930-SL-824-183(0...
SF2-1980-930-SL-824-183
1800
2000
1980
993.5
923.5
8
SF2-2180-930-SL-824-383(0...
SF2-2180-930-SL-824-383
1800
2200
2180
993.5
923.5
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表