Foot Mount
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MINI SERIES(15W to 90W)
Standard gearmotor
Gearmotor
Right angle shaft (H2 series)
T shaft
Powered by
CAD模型選擇
{brother/products_jp/induction_g_m/gtr_mini_15w_90w/standard_gm/gearmotor/right_angle_shaft_h2_series/t_shaft/h2_type_bic_mini_t_foot_asmtab.prj},{NB=HL18T010-BBRE6C},{VT=Single phase 230V,60Hz},{MCT=40W},{B=Yes},{RT=1/10},{RTVIS=1/10},{OSH=18},{TBT=C-BOX},{PTB=},{TOIT=C},{X=Standard},{PTB1='','Standard','XT6','T6'},{GH=MHL18T-No-BIC},{BR=-},{MOTOR=-},{ME=90P},{MF=Foot},{ST=T type},{CNSORDERNO=HL18T010-BBRE6C},{OS=18},{BW=-},{PTBDUPE1=Standard}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
[W]
B
Brake
ⁿ/ₐ
RTVIS
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
HL15T010-BMLC1N
Single phase 115V,60Hz
15W
No
1/10
15
Lead wire
HL15T010-BMLC1N
HL15T010-BMLC2N
3-phase 208/230,60Hz
15W
No
1/10
15
Lead wire
HL15T010-BMLC2N
HL15T010-BMLC3N
3-phase 460V,60Hz
15W
No
1/10
15
Lead wire
HL15T010-BMLC3N
HL15T010-BMLC5N
Single phase 220V,60Hz
15W
No
1/10
15
Lead wire
HL15T010-BMLC5N
HL15T010-BMLC6N
Single phase 230V,60Hz
15W
No
1/10
15
Lead wire
HL15T010-BMLC6N
HL15T015-BMLC1N
Single phase 115V,60Hz
15W
No
1/15
15
Lead wire
HL15T015-BMLC1N
HL15T015-BMLC2N
3-phase 208/230,60Hz
15W
No
1/15
15
Lead wire
HL15T015-BMLC2N
HL15T015-BMLC3N
3-phase 460V,60Hz
15W
No
1/15
15
Lead wire
HL15T015-BMLC3N
HL15T015-BMLC5N
Single phase 220V,60Hz
15W
No
1/15
15
Lead wire
HL15T015-BMLC5N
HL15T015-BMLC6N
Single phase 230V,60Hz
15W
No
1/15
15
Lead wire
HL15T015-BMLC6N
HL15T020-BMLC1N
Single phase 115V,60Hz
15W
No
1/20
15
Lead wire
HL15T020-BMLC1N
HL15T020-BMLC2N
3-phase 208/230,60Hz
15W
No
1/20
15
Lead wire
HL15T020-BMLC2N
HL15T020-BMLC3N
3-phase 460V,60Hz
15W
No
1/20
15
Lead wire
HL15T020-BMLC3N
HL15T020-BMLC5N
Single phase 220V,60Hz
15W
No
1/20
15
Lead wire
HL15T020-BMLC5N
HL15T020-BMLC6N
Single phase 230V,60Hz
15W
No
1/20
15
Lead wire
HL15T020-BMLC6N
HL15T025-BMLC1N
Single phase 115V,60Hz
15W
No
1/25
15
Lead wire
HL15T025-BMLC1N
HL15T025-BMLC2N
3-phase 208/230,60Hz
15W
No
1/25
15
Lead wire
HL15T025-BMLC2N
HL15T025-BMLC3N
3-phase 460V,60Hz
15W
No
1/25
15
Lead wire
HL15T025-BMLC3N
HL15T025-BMLC5N
Single phase 220V,60Hz
15W
No
1/25
15
Lead wire
HL15T025-BMLC5N
HL15T025-BMLC6N
Single phase 230V,60Hz
15W
No
1/25
15
Lead wire
HL15T025-BMLC6N
HL15T030-BMLC1N
Single phase 115V,60Hz
15W
No
1/30
15
Lead wire
HL15T030-BMLC1N
HL15T030-BMLC2N
3-phase 208/230,60Hz
15W
No
1/30
15
Lead wire
HL15T030-BMLC2N
HL15T030-BMLC3N
3-phase 460V,60Hz
15W
No
1/30
15
Lead wire
HL15T030-BMLC3N
HL15T030-BMLC5N
Single phase 220V,60Hz
15W
No
1/30
15
Lead wire
HL15T030-BMLC5N
HL15T030-BMLC6N
Single phase 230V,60Hz
15W
No
1/30
15
Lead wire
HL15T030-BMLC6N
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表