您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Washdown Gearmotor Right Angle Hollow Bore (F3S Type) - Standard efficiency induction gearmotor
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
Standard gearmotor 1/8 - 1/2 HP
Waterproof gearmotor
Right Angle Hollow Bore (F3 series)
Powered by
CAD模型選擇
{brother/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/waterproof_gm/f3_series/f3s_type_mfpw_asmtab.prj},{NB=F3S20S5-WF1AENNone},{PN1=F3S20S5-WF1AEN},{MPP=1/8 HP},{AR=1/5},{NRS50=300},{NRS60=360},{OST50=22},{OST60=19},{OSOHL=220},{SD=3/4},{OSH=20},{PTB=},{PCT=None},{MS=1},{BS=-},{W=15},{P=3},{VT=200},{MCT=0.1kw},{BT=No},{RT=1/5},{NEW=MIN},{TOIT=E-BOX(aluminum)},{TB=E},{RT1='1/5','1/7.5','1/10','1/12.5','1/15','1/20','1/25','1/30','1/40','1/50','1/60'},{CNSORDERNO1=T010},{CNSORDERNO2=E},{VER=0},{VERS=0},{GH=F3S20-2},{M=T010},{SYMBOL=-},{ME=010M},{T=E},{BW=-},{PPATH=../../gearmotor/concentric_hollow_solid_shaft_f3_series/assemblies/f3s_type_mfpw_asmtpl.prj},{HIDE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MT
Mount
ⁿ/ₐ
MOT
Motor type
ⁿ/ₐ
SGT
Shaft/Gear type
ⁿ/ₐ
IC
Insulation class
ⁿ/ₐ
WNC
WNclosure
ⁿ/ₐ
VV
Voltage
ⁿ/ₐ
TBOX
Terminal box
ⁿ/ₐ
MPP
Motor power
ⁿ/ₐ
RA
Ratio
ⁿ/ₐ
AR
Actual ratio
ⁿ/ₐ
NRS50
Nominal rotation speed 50Hz
[rpm]
NRS60
Nominal rotation speed 60Hz
[rpm]
OST50
Output shaft allowable torque 50hz
[in-lbs]
OST60
Output shaft allowable torque 60hz
[in-lbs]
OSOHL
Output shaft allowable OHL
[lbs]
BB
Brake
ⁿ/ₐ
SD
Shaft diameter
[Inch]
OSH
Frame size
ⁿ/ₐ
MS
Motor specification
ⁿ/ₐ
BS
Brake specification
ⁿ/ₐ
W
Weight
[lb]
F3SW-20-5-T010E
F3S20S5-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
A - 5:1
1/5
300
360
22
19
220
W/O Brake
3/4
20
1
-
15
F3SW-20-7-T010E
F3S20S7-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
B - 7:1
2/15
200
240
34
28
243
W/O Brake
3/4
20
1
-
15
F3SW-20-10-T010E
F3S20S10-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
C - 10:1
1/10
150
180
46
38
265
W/O Brake
3/4
20
1
-
15
F3SW-20-12-T010E
F3S20S12-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
D - 12:1
2/25
120
144
58
48
285
W/O Brake
3/4
20
1
-
15
F3SW-20-15-T010E
F3S20S15-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
E - 15:1
1/15
100
120
68
58
297
W/O Brake
3/4
20
1
-
15
F3SW-20-20-T010E
F3S20S20-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
F - 20:1
1/20
75
90
97
76
330
W/O Brake
3/4
20
1
-
15
F3SW-20-25-T010E
F3S20S25-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
G - 25:1
1/25
60
72
115
97
353
W/O Brake
3/4
20
1
-
15
F3SW-20-30-T010E
F3S20S30-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
H - 30:1
2/59
50
60
142
115
375
W/O Brake
3/4
20
1
-
15
F3SW-20-40-T010E
F3S20S40-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
I - 40:1
1/40
37,5
45
186
159
407
W/O Brake
3/4
20
1
-
15
F3SW-20-50-T010E
F3S20S50-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
J - 50:1
1/50
30
36
221
195
418
W/O Brake
3/4
20
1
-
15
F3SW-20-60-T010E
F3S20S60-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
K - 60:1
1/59
25
30
274
221
418
W/O Brake
3/4
20
1
-
15
F3SW-25-80-T010E
F3S25S80-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
L - 80:1
1/80
18,8
22,5
345
283
573
W/O Brake
1
25
1
-
18
F3SW-25-100-T010E
F3S25S100-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
M - 100:1
19/1880
15
18
434
363
573
W/O Brake
1
25
1
-
18
F3SW-25-120-T010E
F3S25S120-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
N - 120:1
1/120
12,5
15
522
434
573
W/O Brake
1
25
1
-
18
F3SW-25-160-T010E
F3S25S160-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
O - 160:1
1/160
9,4
11,2
690
584
573
W/O Brake
1
25
1
-
18
F3SW-25-200-T010E
F3S25S200-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
P - 200:1
1/200
7,5
9
867
717
573
W/O Brake
1
25
1
-
18
F3SW-25-240-T010E
F3S25S240-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
R - 240:1
1/240
6.3
7.5
894
867
573
W/O Brake
1
25
1
-
18
F3SW-30-300-T010E
F3S30S300-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
S - 300:1
77/23400
5
6
1159
974
706
W/O Brake
1-1/4
30
1
-
23
F3SW-30-375-T010E
F3S30S375-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
T - 375:1
11/4095
4
4,8
1460
1213
706
W/O Brake
1-1/4
30
1
-
23
F3SW-35-450-T010E
F3S35S450-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
U - 450:1
8/3655
3,3
4
1752
1460
816
W/O Brake
1-1/4
35
1
-
31
F3SW-35-600-T010E
F3S35S600-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
V - 600:1
133/80410
2,5
3
2195
1832
816
W/O Brake
1-1/4
35
1
-
31
F3SW-35-750-T010E
F3S35S750-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
W - 750:1
14/10105
2
2,4
2753
2292
816
W/O Brake
1-1/4
35
1
-
31
F3SW-45-900-T010E
F3S45S900-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
X - 900:1
7/6360
1,7
2
3549
2956
1167
W/O Brake
1-3/8
45
1
-
46
F3SW-45-1200-T010E
F3S45S12X-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
Y - 1200:1
7/8480
1,3
1,5
4726
3939
1167
W/O Brake
1-3/8
45
1
-
46
F3SW-55-1500-T010E
F3S55S15X-WF1AEN
F3 series (Hollow shaft t...
Hollow Shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/8 HP
Z - 1500:1
7/10600
1
1.2
6258
5213
2203
W/O Brake
2
55
1
-
168
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Washdown Gearmotor Right Angle Hollow Bore (F3S type) - High efficiency ind...
Brother Gearmotors
24.02.2023
Standard Gearmotor Right Angle Hollow Bore (F3S Type) - Standard efficiency...
Brother Gearmotors
24.02.2023
Standard Gearmotor Right Angle Hollow Bore (F3S type) - High efficiency ind...
Brother Gearmotors
24.02.2023
CHM63-MOT - Asynchronous AC motor-gearbox 0.37 to 1.5kW, Torque >165Nm - Si...
HPC
17.02.2022
Washdown Gearmotor Double shaft, Foot Mount - Standard efficiency induction...
Brother Gearmotors
24.02.2023
Hollow shaft (FS type)
NISSEI Corporation
20.05.2024
Coupling - Coupling
Bahr Modultechnik
27.02.2023
0.1kW
FUJI HENSOKUKI
25.01.2022
PBT, PBR, PBRS, PBRSX x - Ball Bearing Units - Pillow Type
Misumi
21.04.2022
Concentric hollow shaft (F3S type)
Brother Gearmotors
20.03.2023
Washdown Gearmotor Small Flange Mount - Standard efficiency induction gearm...
Brother Gearmotors
24.02.2023
Concentric hollow shaft (F3S type)
NISSEI Corporation
22.09.2022
Q Series - Aluminum Integral HP Worm Speed Reducer
Bison Gear Motors
10.04.2024
0.1kW VC-BHS
FUJI HENSOKUKI
25.01.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表