Standard Gearmotor Flange Mount - Standard efficiency induction gearmotor
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
Standard gearmotor 1/8 - 1/2 HP
Gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{brother/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/gearmotor/parallel_shaft_g3_series/g3_gearmotor_flm_asmtab.prj},{NB=G3F40N600-MF2AEN},{OSH=40},{PN1=G3F40N600-MF2AEN},{COPY=},{MP=1/4 HP},{AR=9/5300},{NRS50=2.5},{NRS60=3},{OST50=5541},{OST60=4611},{OSOHL=1587},{SD=1-5/8},{MS=2},{BS=-},{W=47},{TREE=F},{VVIS=3-Phase 200V},{VOLT=},{VPN=},{INFO=Infotext},{MCVIS=0.2kW},{MC1='T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{MC2='100','100W','200','200W','400','400W'},{BVIS=No},{RVIS=1/600},{TBVIS=With terminal box},{TOIVIS=-},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200'},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MT
Mount
ⁿ/ₐ
MOT
Motor type
ⁿ/ₐ
SGT
Shaft/Gear type
ⁿ/ₐ
IC
Insulation class
ⁿ/ₐ
WNC
Enclosure
ⁿ/ₐ
VV
Voltage
ⁿ/ₐ
TBOX
Terminal box
ⁿ/ₐ
MP
Motor power
ⁿ/ₐ
RA
Ratio
ⁿ/ₐ
AR
Actual ratio
ⁿ/ₐ
NRS50
Nominal rotation speed 50Hz
[rpm]
NRS60
Nominal rotation speed 60Hz
[rpm]
OST50
Output shaft allowable torque 50hz
[in-lbs]
OST60
Output shaft allowable torque 60hz
[in-lbs]
OSOHL
Output shaft allowable OHL
[lbs]
BB
Brake
ⁿ/ₐ
SD
Shaft diameter
[Inch]
OSH
Frame size
ⁿ/ₐ
MS
Motor specification
ⁿ/ₐ
BS
Brake specification
ⁿ/ₐ
W
Weight
[lb]
G3FM-40-600-T020A
G3F40N600-MF2AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/4 HP
D - 600:1
9/5300
2.5
3
5541
4611
1587
W/O Brake
1-5/8
40
2
-
47
G3FM-40-750-T020A
G3F40N750-MF2AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/4 HP
E - 750:1
62/46427
2
2.4
6762
5780
1587
W/O Brake
1-5/8
40
2
-
47
G3FM-40-900-T020A
G3F40N900-MF2AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/4 HP
F - 900:1
23/21259
1.7
2
6762
6762
1587
W/O Brake
1-5/8
40
2
-
47
G3FM-40-1200-T020A
G3F40N12X-MF2AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/4 HP
G - 1200:1
9/10600
1.3
1.5
6762
6762
1587
W/O Brake
1-5/8
40
2
-
47
G3FB-40-600-T020A
G3F40N600-MF2AEB2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/4 HP
D - 600:1
9/5300
2.5
3
5541
4611
1587
200V Brake
1-5/8
40
2
C
51
G3FB-40-750-T020A
G3F40N750-MF2AEB2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/4 HP
E - 750:1
62/46427
2
2.4
6762
5780
1587
200V Brake
1-5/8
40
2
C
51
G3FB-40-900-T020A
G3F40N900-MF2AEB2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/4 HP
F - 900:1
23/21259
1.7
2
6762
6762
1587
200V Brake
1-5/8
40
2
C
51
G3FB-40-1200-T020A
G3F40N12X-MF2AEB2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/4 HP
G - 1200:1
9/10600
1.3
1.5
6762
6762
1587
200V Brake
1-5/8
40
2
C
51
G3FM-40-300-T040A
G3F40N300-MF4AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/2 HP
A - 300:1
7/2160
5
6
5541
4611
1587
W/O Brake
1-5/8
40
3
-
54
G3FM-40-375-T040A
G3F40N375-MF4AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/2 HP
B - 375:1
77/29328
4
4.8
6762
5780
1587
W/O Brake
1-5/8
40
3
-
54
G3FM-40-450-T040A
G3F40N450-MF4AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/2 HP
C - 450:1
49/21600
3.3
4
6762
6762
1587
W/O Brake
1-5/8
40
3
-
54
G3FM-50-600-T040A
G3F50N600-MF4AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/2 HP
D - 600:1
9/5300
2.5
3
5541
4611
1587
W/O Brake
2
50
3
-
127
G3FM-50-750-T040A
G3F50N750-MF4AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/2 HP
E - 750:1
62/46427
2
2.4
6762
5780
1587
W/O Brake
2
50
3
-
127
G3FM-50-900-T040A
G3F50N900-MF4AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/2 HP
F - 900:1
23/21259
1.7
2
6762
6762
1587
W/O Brake
2
50
3
-
127
G3FM-50-1200-T040A
G3F50N12X-MF4AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/2 HP
G - 1200:1
9/10600
1.3
1.5
6762
6762
1587
W/O Brake
2
50
3
-
127
G3FB-40-300-T040A
G3F40N300-MF4AEB2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/2 HP
A - 300:1
7/2160
5
6
5541
4611
1587
200V Brake
1-5/8
40
3
E
57
G3FB-40-375-T040A
G3F40N375-MF4AEB2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/2 HP
B - 375:1
77/29328
4
4.8
6762
5780
1587
200V Brake
1-5/8
40
3
E
57
G3FB-40-450-T040A
G3F40N450-MF4AEB2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/2 HP
C - 450:1
49/21600
3.3
4
6762
6762
1587
200V Brake
1-5/8
40
3
E
57
G3FB-50-600-T040A
G3F50N600-MF4AEB2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/2 HP
D - 600:1
9/5300
2.5
3
5541
4611
1587
200V Brake
2
50
3
E
130
G3FB-50-750-T040A
G3F50N750-MF4AEB2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/2 HP
E - 750:1
62/46427
2
2.4
6762
5780
1587
200V Brake
2
50
3
E
130
G3FB-50-900-T040A
G3F50N900-MF4AEB2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/2 HP
F - 900:1
23/21259
1.7
2
6762
6762
1587
200V Brake
2
50
3
E
130
G3FB-50-1200-T040A
G3F50N12X-MF4AEB2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/2 HP
G - 1200:1
9/10600
1.3
1.5
6762
6762
1587
200V Brake
2
50
3
E
130
G3FB-40-600-T020WA
G3F40N600-MF2AEB4
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/4 HP
D - 600:1
9/5300
2.5
3
5541
4611
1587
400V Brake
1-5/8
40
2
D
51
G3FB-40-750-T020WA
G3F40N750-MF2AEB4
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/4 HP
E - 750:1
62/46427
2
2.4
6762
5780
1587
400V Brake
1-5/8
40
2
D
51
G3FB-40-900-T020WA
G3F40N900-MF2AEB4
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/4 HP
F - 900:1
23/21259
1.7
2
6762
6762
1587
400V Brake
1-5/8
40
2
D
51
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表