目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
6502-FG - MJ-FJS 45° Elbow
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/6502_fg.prj},{NB=6502-10-08-FG},{DN=10},{OD=5/8},{B1=7/8-14},{B2=08},{MAT=-FG},{B1D=0.484}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
B1
B1 SAE 37°
ⁿ/ₐ
B1D
B1 Drill
[Inch]
B2D
B2 Drill
[Inch]
M2
M2 Length
[Inch]
M
M Length
[Inch]
M6
M6 Length
[Inch]
C
C Hex
[Inch]
Y
Y Flats
[Inch]
6502-02-02-FG
6502-02-02-FG
1/8
5/16-24
0.062
0.062
0.690
0.630
0.940
0.438
0.438
6502-04-04-FG
6502-04-04-FG
1/4
7/16-20
0.172
0.172
0.720
0.590
0.940
0.563
0.438
6502-05-05-FG
6502-05-05-FG
5/16
1/2-20
0.234
0.234
0.770
0.620
1.000
0.625
0.562
6502-06-06-FG
6502-06-06-FG
3/8
9/16-18
0.297
0.297
0.830
0.750
1.120
0.688
0.562
6502-08-08-FG
6502-08-08-FG
1/2
3/4-16
0.391
0.391
0.980
0.850
1.280
0.875
0.750
6502-10-08-FG
6502-10-08-FG
5/8
7/8-14
0.484
0.391
1.110
0.910
1.330
0.875
0.875
6502-12-12-FG
6502-12-12-FG
3/4
1 1/16-12
0.609
0.609
1.280
0.931
1.500
1.250
1.062
6502-14-14-FG
6502-14-14-FG
7/8
1 3/16-12
0.719
0.719
1.450
1.040
1.620
1.375
1.312
6502-16-12-FG
6502-16-12-FG
1
1 5/16-12
0.844
0.609
1.470
1.140
1.700
1.250
1.312
6502-20-20-FG
6502-20-20-FG
1 1/4
1 5/8-12
1.078
1.078
1.590
1.405
2.030
2.000
1.625
6502-24-24-FG
6502-24-24-FG
1 1/2
1 7/8-12
1.312
1.312
1.780
1.530
2.250
2.250
1.875
6502-32-32-FG
6502-32-32-FG
2
2 1/2-12
1.781
1.781
2.220
1.960
2.910
2.875
2.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表