目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
C2501-LL-FG - BT-MP Elbow 90° X-Long
Brennan Industries
Flareless Bite Type Fittings
Powered by
CAD模型選擇
{brennan/flareless_bite_type_fittings/c2501_ll_fg.prj},{NB=C2501-LL-04-04-SS},{PN=C2501-LL-04-04-SS},{DN=04},{DNA2=04},{OD=1/4},{B1=7/16-20},{A2=1/4-18},{MAT=Stainless Steel},{B1D=0.203},{A2D=0.281},{M=1.030},{N=2.070},{K=0.234},{Y=0.562},{AB1=0.261},{BB1=0.186},{CB1=0.075},{DB1=0.700},{EB1=0.364},{KB1=0.234},{ODB1=0.255},{FB1=0.562},{MB1=0.267}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
B1
B1 Thread
ⁿ/ₐ
A2
A2 NPTF
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B1D
B1 Drill
[Inch]
A2D
A2 Drill
[Inch]
M
M Length
[Inch]
N
N Length
[Inch]
K
K Depth
[Inch]
Y
Y Flats
[Inch]
C2501-LL-04-04-SS
C2501-LL-04-04-SS
1/4
7/16-20
1/4-18
Stainless Steel
0.203
0.281
1.030
2.070
0.234
0.562
C2501-LL-10-08-SS
C2501-LL-10-08-SS
5/8
7/8-14
1/2-14
Stainless Steel
0.500
0.531
1.420
2.870
0.350
0.875
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表