目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
1928-62 - NPTF Port Block - Code 62 (Flat Face)
Brennan Industries
Flange Fittings and Accessories
Powered by
CAD模型選擇
{brennan/flange_fitting_and_accessories/1928_62.prj},{NB=1928-62-16-16},{DN=16},{PS=1.00000000},{FS=1.00000000},{A=2.560},{B=3.190},{C=1.093},{D=2.250},{E=1.650},{F=0.98},{G=1-11 1/2},{H=1.002},{K2=7/16-14},{K2THD=0.4375},{MAT=Steel},{THD=1.3150},{PITCH=0.0870}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
PS
Pipe Size
[Inch]
FS
Flange Size
[Inch]
A
[Inch]
B
[Inch]
C
C +0.01/-0.01
[Inch]
D
D +0.01/-0.01
[Inch]
E
[Inch]
F
[Inch]
G
G NPTF
ⁿ/ₐ
H
[Inch]
K2
K2 Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
1928-62-08-08
1928-62-08-08
1/2
1/2
1.810
2.210
0.718
1.594
1.420
0.63
1/2-14
0.502
5/16-18
Steel
1928-62-12-12
1928-62-12-12
3/4
3/4
2.170
2.800
0.937
2.000
1.380
0.83
3/4-14
0.752
3/8-16
Steel
1928-62-16-16
1928-62-16-16
1
1
2.560
3.190
1.093
2.250
1.650
0.98
1-11 1/2
1.002
7/16-14
Steel
1928-62-20-20
1928-62-20-20
1 1/4
1 1/4
3.070
3.750
1.250
2.625
1.770
1.06
1 1/4-11 1/2
1.252
1/2-13
Steel
1928-62-24-24
1928-62-24-24
1 1/2
1 1/2
3.700
4.410
1.437
3.125
1.970
1.18
1 1/2-11 1/2
1.502
5/8-11
Steel
1928-62-32-32
1928-62-32-32
2
2
4.500
5.280
1.750
3.794
2.560
1.46
2-11 1/2
2.002
3/4-10
Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表