目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
1803 - MJ-Flange 45° Code 62
Brennan Industries
Flange Fittings and Accessories
Powered by
CAD模型選擇
{brennan/flange_fitting_and_accessories/1803.prj},{NB=1803-16-12},{DN=16},{OD=1.00000000},{THD=1 5/16-12 UN},{THD1=1.3125},{FL=12},{MAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
THD
Thread (1)
ⁿ/ₐ
L1
[Inch]
L2
[Inch]
AF
A/F
[Inch]
1803-08-08
1803-08-08
1/2
3/4-16 UNF
2.760
0.940
7/8
1803-12-12
1803-12-12
3/4
1 1/16-12 UN
3.310
1.140
1 1/8
1803-16-12
1803-16-12
1
1 5/16-12 UN
3.460
1.180
1 3/8
1803-20-12
1803-20-12
1 1/4
1 5/8-12 UN
4.130
1.420
1 1/2
1803-24-20
1803-24-20
1 1/2
1 7/8-12 UN
4.875
1.400
2
1803-32-32
1803-32-32
2
2 1/2-12 UN
6.540
2.480
2 3/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表