目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
9222 - MBSPP-MBSPP 90 Elbow
Brennan Industries
Conversion Adapters
Powered by
CAD模型選擇
{brennan/conversion_adapters/9222.prj},{NB=9222-06-06},{DN=06},{B1=3/8-19},{B2=3/8-19},{MAT=Steel},{B1D=9.5},{B2D=9.5},{L=31.7},{M=31.7},{Y=19.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
B1
B1 BSPP
ⁿ/ₐ
B2
B2 BSPP
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B1D
B1 Drill
[mm]
B2D
B2 Drill
[mm]
L
L Length
[mm]
M
M Length
[mm]
Y
Y Flats
[mm]
9222-04-04
9222-04-04
1/4-19
1/4-19
Steel
6.2
6.2
27.0
27.0
14.0
9222-06-06
9222-06-06
3/8-19
3/8-19
Steel
9.5
9.5
31.7
31.7
19.0
9222-08-08
9222-08-08
1/2-14
1/2-14
Steel
11.1
11.1
37.0
37.0
22.0
9222-12-12
9222-12-12
3/4-14
3/4-14
Steel
15.8
15.8
35.0
35.0
27.0
9222-16-16
9222-16-16
1-11
1-11
Steel
20.6
20.6
46.0
46.0
35.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表