目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
9024 - MBSPP-FBSPPS Straight
Brennan Industries
Conversion Adapters
Powered by
CAD模型選擇
{brennan/conversion_adapters/9024.prj},{NB=9024-08-06},{DN=08},{B1=1/2-14},{B2=06},{MAT=Steel}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
B1
B1 BSPP
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B1D
B1 Drill
[mm]
B2D
B2 Drill
[mm]
L
L Length
[mm]
C1
C1 Hex
[mm]
C2
C2 Hex
[mm]
9024-02-02
9024-02-02
1/8-28
Steel
3.50
3.50
35.0
14.0
14.0
9024-04-02
9024-04-02
1/4-19
Steel
6.60
3.30
31.0
19.0
14.0
9024-06-04
9024-06-04
3/8-19
Steel
9.00
4.80
37.0
22.0
19.0
9024-08-06
9024-08-06
1/2-14
Steel
11.50
7.80
43.0
27.0
22.0
9024-10-10
9024-10-10
5/8-14
Steel
13.00
13.00
50.0
30.0
30.0
9024-12-08
9024-12-08
3/4-14
Steel
17.00
11.00
55.0
32.0
27.0
9024-16-16
9024-16-16
1-11
Steel
22.20
22.20
56.3
41.0
41.0
9024-20-20
9024-20-20
1 1/4-11
Steel
30.00
26.00
72.0
50.0
50.0
9024-24-24
9024-24-24
1 1/2-11
Steel
33.40
33.40
68.5
55.0
55.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表