目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
7000 - MJ-MBSPT Straight
Brennan Industries
Conversion Adapters
Powered by
CAD模型選擇
{brennan/conversion_adapters/7000.prj},{NB=7000-10-06},{DN=10},{OD=0.62500000},{B1=7/8-14},{B1THD=0.87500},{TTB1=UNF},{B2=06},{MAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
B1
B1 Thread JIC37
ⁿ/ₐ
B1D
B1 Drill
[mm]
B2D
B2 Drill
[mm]
L
L Length
[mm]
C
C Hex
[mm]
7000-04-02
7000-04-02
1/4
7/16-20
4.40
4.40
31.0
12.70
7000-05-02
7000-05-02
5/16
1/2-20
6.00
4.40
28.0
14.00
7000-06-02
7000-06-02
3/8
9/16-18
7.50
4.80
31.5
16.00
7000-08-04
7000-08-04
1/2
3/4-16
9.90
7.00
39.1
19.00
7000-10-06
7000-10-06
5/8
7/8-14
12.30
10.30
43.5
25.40
7000-12-08
7000-12-08
3/4
1 1/16-12
15.50
13.50
52.3
27.00
7000-14-12
7000-14-12
7/8
1 3/16-16
18.30
18.30
53.1
31.80
7000-16-12
7000-16-12
1
1 5/16-12
21.50
18.30
53.6
35.00
7000-20-16
7000-20-16
1 1/4
1 5/8-12
27.50
23.80
61.8
46.00
7000-24-24
7000-24-24
1 1/2
1 7/8-12
33.30
33.30
69.5
50.00
7000-32-32
7000-32-32
2
2 1/2-12
45.00
45.00
80.0
65.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表