目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48237 - Internal tooth lock washers, Stainless Steel, 410 Stainless Steel, Plain Finish (ASME B18.21.1)
Bossard Inch
Stainless steel fasteners
ring lock washers, Serrated lock washers
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/spring_lock_wash_serr_lock_washers/bn_48237.prj},{NB=BN 48237 3465922 internal tooth lock washer 0.190},{CNSORDERNO=3465922},{BNARTNR=3465922},{BNNORM1=ASME B18.21.1},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=410 Stainless Steel},{BNSURFACE=Plain Finish},{NS=#10},{NS1=0.190},{AMAX=0.204},{AMIN=0.195},{BMAX=0.381},{BMIN=0.365},{CMAX=0.024},{CMIN=0.018}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Washer Size
[Inch]
A
Inside Diameter - Nominal
[Inch]
B
Outside Diameter - Nominal
[Inch]
C
Thickness - Nominal
[Inch]
BN 48237 3400753 internal...
3400753
ASME B18.21.1
Stainless Steel
410 Stainless Steel
Plain Finish
#4
0.119
0.258
0.015
BN 48237 3400754 internal...
3400754
ASME B18.21.1
Stainless Steel
410 Stainless Steel
Plain Finish
#6
0.145
0.285
0.019
BN 48237 3400755 internal...
3400755
ASME B18.21.1
Stainless Steel
410 Stainless Steel
Plain Finish
#8
0.172
0.333
0.020
BN 48237 3465922 internal...
3465922
ASME B18.21.1
Stainless Steel
410 Stainless Steel
Plain Finish
#10
0.200
0.373
0.021
BN 48237 3464330 internal...
3464330
ASME B18.21.1
Stainless Steel
410 Stainless Steel
Plain Finish
1/4
0.262
0.469
0.026
BN 48237 3464331 internal...
3464331
ASME B18.21.1
Stainless Steel
410 Stainless Steel
Plain Finish
5/16
0.326
0.602
0.031
BN 48237 3464332 internal...
3464332
ASME B18.21.1
Stainless Steel
410 Stainless Steel
Plain Finish
3/8
0.391
0.681
0.036
BN 48237 3464333 internal...
3464333
ASME B18.21.1
Stainless Steel
410 Stainless Steel
Plain Finish
7/16
0.456
0.764
0.036
BN 48237 3464334 internal...
3464334
ASME B18.21.1
Stainless Steel
410 Stainless Steel
Plain Finish
1/2
0.521
0.883
0.041
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表