目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48188 - Socket head cap screws, Partial thread and fine thread, Stainless Steel, 18-8, Plain Finish (ASME B18.3)
Bossard Inch
Stainless steel fasteners
Socket head cap screws
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/socket_head_cap_screws/bn_48188.prj},{NB=BN 48188 3400543 socket head cap screw 0.19x1.75},{CNSORDERNO=3400543},{BNARTNR=3400543},{BNNORM1=ASME B18.3},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=#10},{NS1=0.1900},{TT=.190-32 UNF-3A},{TYPE=UNF},{L=1.7500},{LG=0.88},{LB=0.67},{SL=Standard},{SD=.190-32 x 1.75},{SDNB=.190-32x1.75},{DMAX=0.1900},{DMIN=0.1840},{AMAX=0.312},{AMIN=0.303},{HMAX=0.190},{HMIN=0.185},{C=0.018},{J=0.156},{T=0.090},{G=0.065},{K=0.008},{FMAX=0.218},{FMIN=0.202},{FLM=0.024},{R=0.006},{N=0.160},{UN=56},{U=0.0465},{VMAX=0.065},{VMIN=0.045},{JMAX=0.1587},{JMIN=0.1562},{P=0.0313},{HP=K190A75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
LG
Grip Length
[Inch]
LB
Body Length - Min.
[Inch]
LT
Thread Length
[Inch]
SL
Standard Lengths
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
A
A - Average
[Inch]
H
H - Average
[Inch]
C
Chamfer or Radius - Max.
[Inch]
J
Hexagon Socket Size - Nom.
[Inch]
T
Key Engagement - Min.
[Inch]
G
Wall Thickness - Min.
[Inch]
K
Chamfer or Radius - Max.
[Inch]
V
V - Average
[Inch]
P
Thread Pitch
[Inch]
BN 48188 3400541 socket h...
3400541
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-32 UNF-3A
1.2500
0.38
0.17
0.87
Standard
.190-32 x 1.25
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0313
BN 48188 3400542 socket h...
3400542
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-32 UNF-3A
1.5000
0.38
0.17
1.12
Standard
.190-32 x 1.5
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0313
BN 48188 3400543 socket h...
3400543
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-32 UNF-3A
1.7500
0.88
0.67
0.87
Standard
.190-32 x 1.75
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0313
BN 48188 3400544 socket h...
3400544
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-32 UNF-3A
2.0000
0.88
0.67
1.12
Standard
.190-32 x 2
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0313
BN 48188 3459007 socket h...
3459007
ASME B18.3
Stainless Steel
18-8
Plain Finish
1/4
.250-28 UNF-3A
1.5000
0.50
0.25
1.00
Standard
.250-28 x 1.5
0.370
0.247
0.025
0.188
0.120
0.095
0.010
0.075
0.0357
BN 48188 3459008 socket h...
3459008
ASME B18.3
Stainless Steel
18-8
Plain Finish
1/4
.250-28 UNF-3A
1.7500
0.50
0.25
1.25
Standard
.250-28 x 1.75
0.370
0.247
0.025
0.188
0.120
0.095
0.010
0.075
0.0357
BN 48188 3459009 socket h...
3459009
ASME B18.3
Stainless Steel
18-8
Plain Finish
1/4
.250-28 UNF-3A
2.0000
1.00
0.75
1.00
Standard
.250-28 x 2
0.370
0.247
0.025
0.188
0.120
0.095
0.010
0.075
0.0357
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表