目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48229 - Hex nylon insert lock nuts type NM, Coarse thread, Stainless Steel, 18-8, Plain Finish (IFI 100-107)
Bossard Inch
Stainless steel fasteners
Prevailing torque and lock nuts
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/preva_torque_a_lock_nuts/bn_48229.prj},{NB=BN 48229 3400725 hex nylon insert lock nut 0.138},{CNSORDERNO=3400725},{BNARTNR=3400725},{BNNORM1=IFI 100-107},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=6#},{NS1=0.13800000},{TT=.138-32},{TYPE=UNC},{F=0.31250000},{G=0.361},{H=0.188},{J=0.075},{K=0.313},{M=0.008}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size
ⁿ/ₐ
TT
Thread Type
ⁿ/ₐ
TYPE
Thread Type
ⁿ/ₐ
F
Width Across Flats
[Inch]
G
Width Across Corners - Max.
[Inch]
H
Thickness - Max.
[Inch]
K
Dia of Bearing Surface - Max.
[Inch]
BN 48229 3400724 hex nylo...
3400724
IFI 100-107
Stainless Steel
18-8
Plain Finish
4#
.1120-40
UNC
1/4
0.289
0.163
0.251
BN 48229 3400725 hex nylo...
3400725
IFI 100-107
Stainless Steel
18-8
Plain Finish
6#
.138-32
UNC
5/16
0.361
0.188
0.313
BN 48229 3400726 hex nylo...
3400726
IFI 100-107
Stainless Steel
18-8
Plain Finish
8#
.164-32
UNC
11/32
0.397
0.239
0.345
BN 48229 3400727 hex nylo...
3400727
IFI 100-107
Stainless Steel
18-8
Plain Finish
10#
.190-24
UNC
3/8
0.433
0.249
0.376
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表