目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48787 - Wing nuts type A, Coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.17)
Bossard Inch
Stainless steel fasteners
Different types of nuts
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/different_typ_of_nuts/bn_48787.prj},{NB=BN 48787 3464702 wing nut 1/4},{CNSORDERNO=3464702},{BNARTNR=3464702},{BNNORM1=ASME B18.17},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=1/4},{NS1=0.25000000},{TT=0.250-20 UNC-2B},{TYPE=UNC},{A=1.16},{B=0.56},{C=0.17},{D=0.41},{E=0.47},{G=0.34}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size
ⁿ/ₐ
TT
Thread Type
ⁿ/ₐ
A
Wing Spread
[Inch]
B
Wing Height
[Inch]
C
Wing Thick.
[Inch]
D
Between Wings
[Inch]
E
Boss. Diam.
[Inch]
G
Boss. Height
[Inch]
BN 48787 3457969 wing nut...
3457969
ASME B18.17
Stainless Steel
18-8
Plain Finish
6#
0.138-32 UNC-2B
0.91
0.47
0.14
0.27
0.43
0.18
BN 48787 3464700 wing nut...
3464700
ASME B18.17
Stainless Steel
18-8
Plain Finish
8#
0.164-32 UNC-2B
0.91
0.47
0.14
0.27
0.43
0.18
BN 48787 3464701 wing nut...
3464701
ASME B18.17
Stainless Steel
18-8
Plain Finish
10#
0.190-24 UNC-2B
0.97
0.45
0.15
0.34
0.39
0.28
BN 48787 3464702 wing nut...
3464702
ASME B18.17
Stainless Steel
18-8
Plain Finish
1/4
0.250-20 UNC-2B
1.16
0.56
0.17
0.41
0.47
0.34
BN 48787 3464703 wing nut...
3464703
ASME B18.17
Stainless Steel
18-8
Plain Finish
5/16
0.3125-18 UNC-2B
1.44
0.67
0.18
0.50
0.55
0.41
BN 48787 3464704 wing nut...
3464704
ASME B18.17
Stainless Steel
18-8
Plain Finish
3/8
0.375-16 UNC-2B
1.72
0.80
0.20
0.59
0.63
0.47
BN 48787 3464705 wing nut...
3464705
ASME B18.17
Stainless Steel
18-8
Plain Finish
7/16
0.4375-14 UNC-2B
2.00
0.91
0.21
0.69
0.71
0.53
BN 48787 3464706 wing nut...
3464706
ASME B18.17
Stainless Steel
18-8
Plain Finish
1/2
0.500-13 UNC-2B
2.31
1.06
0.23
0.78
0.79
0.62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48781 - Socket set screws flat point, Coarse thread, Stainless Steel, 18...
Bossard Inch
29.11.2018
BN 48286 - Hex jam nuts, Coarse thread, Steel, Grade 2, Zinc Clear Plated C...
Bossard Inch
29.11.2018
X+M DEB TG2 - Composition
CA-BE
03.11.2022
XS+M TG4 - Composition
CA-BE
03.11.2022
XS+M DEB - Composition
CA-BE
03.11.2022
XS TG4 - Composition
CA-BE
03.11.2022
XS TG2 - Composition
CA-BE
03.11.2022
XP+M DEB - Composition
CA-BE
03.11.2022
XE - Composition
CA-BE
03.11.2022
X+M DEB TG4 - Composition
CA-BE
03.11.2022
B3 - Ejector guide bush
CA-BE
03.11.2022
C2 - Guide bolt with two fitting diameters and oil grooves
CA-BE
03.11.2022
XP+M - Composition
CA-BE
03.11.2022
X+M TG4 - Composition
CA-BE
03.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表