目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48753 - Blind rivets large flange, Open end, Stainless Steel, 18-8, Plain Finish (POP®)
Bossard Inch
Pins, Rivets
Rivets
Powered by
CAD模型選擇
{bossard_inch/pins_rivets/rivets/bn_48753.prj},{NB=BN 48753 3464249 blind rivet large flange 1/8x0.375-0.188},{CNSORDERNO=3464249},{BNARTNR=3464249},{BNNORM1=POP®},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=0.12500000},{L=0.375},{F=0.495},{GR=0.188},{GR1=0.188},{GR2=0.250},{RPN=Pop# SSD 44 SSBS LF},{HS=0.133},{D=0.128},{H=0.046},{E=0.390},{W=0.076}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Rivet Diameter
[Inch]
L
Nominal Rivet Body - Length
[Inch]
F
Nominal Rivet Side - Protrusion
[Inch]
RPN
Rivet Part Number
ⁿ/ₐ
HS
Hole Size
[Inch]
D
Body Diameter
[Inch]
H
Flange Thickness
[Inch]
E
Flange Diameter
[Inch]
W
Nominal Mandrel Diameter
[Inch]
BN 48753 3457182 blind ri...
3457182
POP®
Stainless Steel
18-8
Plain Finish
1/8
0.250
0.370
Pop# SSD 42 SSBS LF
0.133
0.128
0.046
0.390
0.076
BN 48753 3464248 blind ri...
3464248
POP®
Stainless Steel
18-8
Plain Finish
1/8
0.313
0.433
Pop# SSD 43 SSBS LF
0.133
0.128
0.046
0.390
0.076
BN 48753 3464249 blind ri...
3464249
POP®
Stainless Steel
18-8
Plain Finish
1/8
0.375
0.495
Pop# SSD 44 SSBS LF
0.133
0.128
0.046
0.390
0.076
BN 48753 3465174 blind ri...
3465174
POP®
Stainless Steel
18-8
Plain Finish
5/32
0.525
0.665
Pop# SSD 56 SSBS LF
0.164
0.159
0.056
0.488
0.095
BN 48753 3465175 blind ri...
3465175
POP®
Stainless Steel
18-8
Plain Finish
3/16
0.675
0.835
Pop# SSD 68 SSBS LF
0.196
0.191
0.083
0.650
0.114
BN 48753 3465176 blind ri...
3465176
POP®
Stainless Steel
18-8
Plain Finish
3/16
0.800
0.960
Pop# SSD 610 SSBS LF
0.196
0.191
0.083
0.650
0.114
BN 48753 3465177 blind ri...
3465177
POP®
Stainless Steel
18-8
Plain Finish
3/16
0.925
1.085
Pop# SSD 612 SSBS LF
0.196
0.191
0.083
0.650
0.114
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表