目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48751 - Blind rivets countersunk, Open end, Alumunium, 5056 Aluminium, Plain Finish (POP®)
Bossard Inch
Pins, Rivets
Rivets
Powered by
CAD模型選擇
{bossard_inch/pins_rivets/rivets/bn_48751.prj},{NB=BN 48751 3464234 blind rivet countersunk 1/8x0.375-0.188},{CNSORDERNO=3464234},{BNARTNR=3464234},{BNNORM1=POP®},{BNMAT=Alumunium},{CNSMAT=Alumunium},{BNQUALITY=5056 Aluminium},{BNSURFACE=Plain Finish},{NS=0.12500000},{L=0.375},{F=0.495},{GR=0.188},{GR1=0.188},{GR2=0.250},{RPN=Pop# AK 44 BS},{HS=0.133},{D=0.128},{H=0.051},{E=0.233},{W=0.076}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Rivet Diameter
[Inch]
L
Nominal Rivet Body - Length
[Inch]
F
Nominal Rivet Side - Protrusion
[Inch]
RPN
Rivet Part Number
ⁿ/ₐ
HS
Hole Size
[Inch]
D
Body Diameter
[Inch]
H
Flange Thickness
[Inch]
E
Flange Diameter
[Inch]
W
Nominal Mandrel Diameter
[Inch]
BN 48751 3457172 blind ri...
3457172
POP®
Alumunium
5056 Aluminium
Plain Finish
1/8
0.250
0.370
Pop# AK 42 BS
0.133
0.128
0.051
0.233
0.076
BN 48751 3464233 blind ri...
3464233
POP®
Alumunium
5056 Aluminium
Plain Finish
1/8
0.313
0.433
Pop# AK 43 BS
0.133
0.128
0.051
0.233
0.076
BN 48751 3464234 blind ri...
3464234
POP®
Alumunium
5056 Aluminium
Plain Finish
1/8
0.375
0.495
Pop# AK 44 BS
0.133
0.128
0.051
0.233
0.076
BN 48751 3464235 blind ri...
3464235
POP®
Alumunium
5056 Aluminium
Plain Finish
5/32
0.275
0.415
Pop# AK 52 BS
0.164
0.159
0.063
0.296
0.095
BN 48751 3464236 blind ri...
3464236
POP®
Alumunium
5056 Aluminium
Plain Finish
5/32
0.400
0.540
Pop# AK 54 BS
0.164
0.159
0.063
0.296
0.095
BN 48751 3464237 blind ri...
3464237
POP®
Alumunium
5056 Aluminium
Plain Finish
3/16
0.425
0.585
Pop# AK 64 BS
0.196
0.191
0.071
0.363
0.114
BN 48751 3464238 blind ri...
3464238
POP®
Alumunium
5056 Aluminium
Plain Finish
3/16
0.550
0.710
Pop# AK 66 BS
0.196
0.191
0.071
0.363
0.114
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表