目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48290 - Hex nylon insert lock nuts type NM, Coarse thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (IFI 100-107)
Bossard Inch
Nuts, Inserts
Prevailing torque and lock nuts
Powered by
CAD模型選擇
{bossard_inch/nuts_inserts/prevailing_torr_a_lock_nuts/bn_48290.prj},{NB=BN 48290 3400959 hex nylon insert lock nut 0.138},{CNSORDERNO=3400959},{BNARTNR=3400959},{BNNORM1=IFI 100-107},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade Not Designated},{BNSURFACE=Zinc Clear Plated Chromated},{NS=6#},{NS1=0.13800000},{TT=.138-32},{TYPE=UNC},{F=0.31250000},{G=0.361},{H=0.188},{J=0.075},{K=0.313},{M=0.008}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size
ⁿ/ₐ
TT
Thread Type
ⁿ/ₐ
TYPE
Thread Type
ⁿ/ₐ
F
Width Across Flats
[Inch]
G
Width Across Corners - Max.
[Inch]
H
Thickness - Max.
[Inch]
K
Dia of Bearing Surface - Max.
[Inch]
BN 48290 3458839 hex nylo...
3458839
IFI 100-107
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
4#
.1120-40
UNC
1/4
0.289
0.163
0.251
BN 48290 3400959 hex nylo...
3400959
IFI 100-107
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
6#
.138-32
UNC
5/16
0.361
0.188
0.313
BN 48290 3400960 hex nylo...
3400960
IFI 100-107
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
8#
.164-32
UNC
11/32
0.397
0.239
0.345
BN 48290 3400961 hex nylo...
3400961
IFI 100-107
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
10#
.190-24
UNC
3/8
0.433
0.249
0.376
BN 48290 3476387 hex nylo...
3476387
IFI 100-107
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
12#
.216-24
UNC
7/16
0.505
0.328
0.438
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表