目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 483 - Clevis pins with hole for fork heads (DIN 1434 B), Ø 6-14 SS Uq St 36/>Ø14 St 50 9S 20k, plain
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.900 Angle joints / Fork heads / Articulated joints
03.200.900.10 Fork heads
BN 483 Clevis pins with hole for fork heads
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_900/03_200_900_10/bn_483/bn_483.prj},{NB=BN 483 1190679 clevis pin with hole B 8h11x22x19},{CNSORDERNO=1190679},{BNARTNR=1190679},{BNNORM1=DIN 1434 B},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=blank},{D1=8.000},{TOL=h11},{L=22.000},{D2=12.000},{D3=2.000},{K=2.000},{R=0.500},{W=3.000},{Z1=2.000},{Z2=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Diameter h11
[mm]
TOL
Tolerance
ⁿ/ₐ
L
Length js15
[mm]
L2
Length +0.5/0
[mm]
D2
Diameter h14
[mm]
D3
Diameter h14
[mm]
K
Head height js14
[mm]
R
Radius
[mm]
W
Distance of holes min.
[mm]
Z1
Chamfer ~
[mm]
Z2
Chamfer ~
[mm]
BN 483 1190644 clevis pin...
1190644
DIN 1434 B
Steel
blank
4.000
h11
12.000
10.200
6.000
1.000
1.000
0.300
1.800
1.000
0.500
BN 483 1190652 clevis pin...
1190652
DIN 1434 B
Steel
blank
5.000
h11
14.000
12.000
8.000
1.200
1.500
0.500
2.000
1.000
0.500
BN 483 1190660 clevis pin...
1190660
DIN 1434 B
Steel
blank
6.000
h11
18.000
15.500
9.000
1.600
1.500
0.500
2.500
1.500
0.500
BN 483 1190679 clevis pin...
1190679
DIN 1434 B
Steel
blank
8.000
h11
22.000
19.000
12.000
2.000
2.000
0.500
3.000
2.000
1.000
BN 483 1190687 clevis pin...
1190687
DIN 1434 B
Steel
blank
10.000
h11
28.000
24.000
14.000
3.200
2.000
0.500
4.000
2.000
1.000
BN 483 1190695 clevis pin...
1190695
DIN 1434 B
Steel
blank
12.000
h11
35.000
30.000
17.000
4.000
3.000
0.500
5.000
2.500
1.500
BN 483 1190709 clevis pin...
1190709
DIN 1434 B
Steel
blank
14.000
h11
40.000
35.000
19.000
4.000
3.000
1.000
5.000
2.500
1.500
BN 483 1190717 clevis pin...
1190717
DIN 1434 B
Steel
blank
16.000
h11
45.000
40.000
21.000
4.000
3.000
1.000
5.000
2.500
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表