您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14052 - Adjustable handles with brass boss (Elesa® MR.B), grey RAL 7031
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.60 Clamping levers
03.200.100.60.20 Lever handles with internal thread, adjustable
BN-14050-14051-14052 Adjustable handles
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_60/03_200_100_60_20/bn_14050_14051_14052/bn_14052.prj},{NB=BN 14052 1469932 adjustable handle 41174},{CNSORDERNO=1469932},{BNARTNR=1469932},{BNNORM1=Elesa® MR.B},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=grau RAL 7031},{BUCHSEDE=Messing},{CODE=41174},{DESCRIPTION=MR.40 B-M6 Grigio},{TYP=MR.40 B-M6-C31},{DIM01=42},{DIM02=50},{DIM03=18},{DIM04=32},{DIM05=36.5},{DIM06=29},{DIM07=6},{DIM08=14},{DIM09=12},{DIM10=-},{DIM11=M6},{DIM12=10},{DIM13=18},{MATERIAL=Ottone},{WEIGHT=14},{D=0.000},{NDM=6.000},{KDM=4.917},{DX=8.000},{HX=3.000},{TRAVEL=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
BUCHSEDE
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYP
ⁿ/ₐ
DIM01
R
[mm]
DIM02
L
[mm]
DIM03
D
[mm]
DIM04
H.
[mm]
DIM05
h1
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
h3
[mm]
DIM09
d1
[mm]
DIM10
dH7
[mm]
DIM11
d6H
ⁿ/ₐ
DIM12
h
[mm]
DIM13
z
ⁿ/ₐ
WEIGHT
Weight
[mm]
BN 14052 1469932 adjustab...
1469932
Elesa® MR.B
Thermoplastic reinforced ...
grey RAL 7031
Messing
41174
MR.40 B-M6-C31
42
50
18
32
36.5
29
6
14
12
-
M6
10
18
14
BN 14052 1469991 adjustab...
1469991
Elesa® MR.B
Thermoplastic reinforced ...
grey RAL 7031
Messing
41429
MR.63 B-M8-C31
63
73
23
43
47.0
36
8
17
15
-
M8
12
20
25
BN 14052 1283359 adjustab...
1283359
Elesa® MR.B
Thermoplastic reinforced ...
grey RAL 7031
Messing
42154
MR.80 B-M10-C31
80
92
28
54
59.5
45
10
22
19
-
M10
17
24
56
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表