您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20200 - Spring plungers with ball and hex socket (HALDER EH 22030.), free-cutting steel, black-oxidized, ball steel hardened, yellow zinc-plated, increased spring pressure
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.20 Spring plungers
BN 20199, BN 20200 Spring plungers with ball and hex socket
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_20/bn_20199_20200/bn_20200_asmtab.prj},{NB=BN 20200 3354121 spring plunger M10 (2)},{CNSORDERNO=3354121},{BNARTNR=3354121},{BNNORM1=HALDER EH 22030.},{CNSMAT=Automatenstahl - Feder INOX},{BNMAT=Automatenstahl - Feder INOX},{BNSURFACE=brüniert},{BESTNR=22030.0050},{AUS=Kugel Stahl gehärtet, verstärkte Federkraft},{D1=M10},{DNDM=10},{DKDM=8.160},{D2=6.0},{L=23},{S=2.0},{SW=5.0},{F1=57.0},{F2=104.0},{G=8.2},{A=2.000},{AA=120.000},{SWS=5.7735},{SWT=5.000},{B=2.7366},{BB=60.000},{BR=14.000},{PPATH=bn_20200_asmtpl.prj},{S1=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L
[mm]
SW
[mm]
F1
Spring load
[N]
F2
Spring load
[N]
G
Weight
[g]
BN 20200 3354116 spring p...
3354116
HALDER EH 22030.
Free cutting steel - Spri...
black-oxidized
22030.0045
Ball steel hardened, incr...
M5
3.0
14
2.5
15.0
22.0
1.2
BN 20200 3354117 spring p...
3354117
HALDER EH 22030.
Free cutting steel - Spri...
black-oxidized
22030.0046
Ball steel hardened, incr...
M6
3.5
15
3.0
19.0
28.0
1.8
BN 20200 3354119 spring p...
3354119
HALDER EH 22030.
Free cutting steel - Spri...
black-oxidized
22030.0048
Ball steel hardened, incr...
M8
4.5
18
4.0
36.0
62.0
4.1
BN 20200 3354121 spring p...
3354121
HALDER EH 22030.
Free cutting steel - Spri...
black-oxidized
22030.0050
Ball steel hardened, incr...
M10
6.0
23
5.0
57.0
104.0
8.2
BN 20200 3354123 spring p...
3354123
HALDER EH 22030.
Free cutting steel - Spri...
black-oxidized
22030.0052
Ball steel hardened, incr...
M12
8.0
26
6.0
61.0
110.0
13
BN 20200 9007601 spring p...
9007601
HALDER EH 22030.
Free cutting steel - Spri...
black-oxidized
22030.0056
Ball steel hardened, incr...
M16
10.0
33
8.0
68.0
142.0
32
BN 20200 7900016 spring p...
7900016
HALDER EH 22030.
Free cutting steel - Spri...
black-oxidized
22030.0060
Ball steel hardened, incr...
M20
12.0
43
10.0
84.0
166.0
66
BN 20200 7900015 spring p...
7900015
HALDER EH 22030.
Free cutting steel - Spri...
black-oxidized
22030.0064
Ball steel hardened, incr...
M24
15.0
48
12.0
127.0
237.0
105
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表