目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13379 - Spring plungers smooth surface, with collar and ball (HALDER EH 22080.), Polyoxymethylene POM blue, ball and spring stainless steel
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.20 Spring plungers
BN 13379, BN 13380 Spring plungers smooth surface, with collar and ball
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_20/bn_13379_13380/bn_13379_asmtab.prj},{NB=BN 13379 1551477 spring plunger 5 (1)},{CNSORDERNO=1551477},{BNARTNR=1551477},{BNARTNR1=300149357},{BNNORM1=HALDER EH 22080.},{CNSMAT=Polyoxymethylen POM - Kugel und Feder INOX},{BNMAT=Polyoxymethylen POM - Kugel und Feder INOX},{BNSURFACE=},{BESTNR=22080.0405},{AUS=Hülse aus Polyoxymethylen POM blau, Kugel aus INOX},{D1=5},{D2=4.00},{D3=5.6},{L1=6.0},{L2=1.00},{S=1.00},{F1=6.0},{F2=9.4},{TEMP=-30/+50},{G=0.4},{BR=12.000},{S1=1.0},{PPATH=bn_13379_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
D1
Tol. 0/+0,1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
F1
Spring pressure~
[N]
F2
Spring pressure~
[N]
G
Weight
[g]
BN 13379 3829691 spring p...
3829691
300175909
HALDER EH 22080.
Polyoxymethylen POM - Kug...
22080.0403
Sleeve from Polyoxymethyl...
3
2.00
3.6
4.0
0.60
1.7
3.5
0.1
BN 13379 1551450 spring p...
1551450
300147858
HALDER EH 22080.
Polyoxymethylen POM - Kug...
22080.0404
Sleeve from Polyoxymethyl...
4
3.00
4.6
5.0
1.00
3.0
6.5
0.2
BN 13379 1551477 spring p...
1551477
300149357
HALDER EH 22080.
Polyoxymethylen POM - Kug...
22080.0405
Sleeve from Polyoxymethyl...
5
4.00
5.6
6.0
1.00
6.0
9.4
0.4
BN 13379 1551485 spring p...
1551485
300146733
HALDER EH 22080.
Polyoxymethylen POM - Kug...
22080.0406
Sleeve from Polyoxymethyl...
6
5.00
6.5
7.0
1.00
6.2
12.6
0.7
BN 13379 1456415 spring p...
1456415
300146994
HALDER EH 22080.
Polyoxymethylen POM - Kug...
22080.0408
Sleeve from Polyoxymethyl...
8
6.50
8.5
9.0
1.00
10.0
20.4
1.5
BN 13379 3830197 spring p...
3830197
300153348
HALDER EH 22080.
Polyoxymethylen POM - Kug...
22080.0410
Sleeve from Polyoxymethyl...
10
8.00
11.0
13.5
1.50
11.9
22.3
3.2
BN 13379 7900233 spring p...
7900233
HALDER EH 22080.
Polyoxymethylen POM - Kug...
22080.0412
Sleeve from Polyoxymethyl...
12
10.00
13.0
16.0
1.50
14.0
25.0
5.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表