您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13372 - Spring plungers with bolt and slot (HALDER EH 22050.), stainless steel 1.4305, standard spring pressure
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.20 Spring plungers
BN 13372, BN 13373 Spring plungers with bolt and slot
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_20/bn_13372_13373/bn_13372_asmtab.prj},{NB=BN 13372 1550489 spring plunger M8 (2)},{CNSORDERNO=1550489},{BNARTNR=1550489},{BNARTNR1=300148512},{BNNORM1=HALDER EH 22050.},{CNSMAT=INOX 1.4305 - Bolzen und Feder: INOX},{BNMAT=INOX 1.4305 - Bolzen und Feder: INOX},{BNSURFACE=},{BESTNR=22050.0508},{AUS=Standard-Federkraft},{D1=M8},{DNDM=8},{DKDM=6.466},{D2=3.8},{L=16},{S=2.0},{F1=16.0},{F2=33.0},{G=3.8},{A=2.6000},{N=1.2000},{T=2.0000},{C=2.5045},{DD=1.9000},{D=2.5540},{SI=4.1000},{VI=4.5000},{MS=0.700},{SK=3.800},{BR=20.000},{PPATH=bn_13372_asmtpl.prj},{S1=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
L
[mm]
F1
Spring pressure~
[N]
F2
Spring pressure~
[N]
G
Weight
[g]
N
[mm]
BN 13372 1448897 spring p...
1448897
300148403
HALDER EH 22050.
Stainless steel 1.4305 - ...
22050.0504
Standard spring pressure
M4
1.8
9
4.5
12.5
0.4
0.6000
BN 13372 1618768 spring p...
1618768
300166293
HALDER EH 22050.
Stainless steel 1.4305 - ...
22050.0505
Standard spring pressure
M5
2.4
12
5.0
13.0
1.1
0.8000
BN 13372 1621319 spring p...
1621319
HALDER EH 22050.
Stainless steel 1.4305 - ...
22050.0506
Standard spring pressure
M6
2.7
14
6.0
17.0
1.8
1.0000
BN 13372 1550489 spring p...
1550489
300148512
HALDER EH 22050.
Stainless steel 1.4305 - ...
22050.0508
Standard spring pressure
M8
3.8
16
16.0
33.0
3.8
1.2000
BN 13372 1550497 spring p...
1550497
HALDER EH 22050.
Stainless steel 1.4305 - ...
22050.0510
Standard spring pressure
M10
4.5
19
19.0
42.0
7.0
1.5000
BN 13372 1550500 spring p...
1550500
HALDER EH 22050.
Stainless steel 1.4305 - ...
22050.0512
Standard spring pressure
M12
6.2
22
22.0
57.0
11.0
2.0000
BN 13372 1550527 spring p...
1550527
300153626
HALDER EH 22050.
Stainless steel 1.4305 - ...
22050.0516
Standard spring pressure
M16
8.5
24
38.0
78.0
22.0
2.0000
BN 13372 3831163 spring p...
3831163
300204076
HALDER EH 22050.
Stainless steel 1.4305 - ...
22050.0520
Standard spring pressure
M20
10.0
30
39.0
81.0
46.0
2.5000
BN 13372 7900009 spring p...
7900009
HALDER EH 22050.
Stainless steel 1.4305 - ...
22050.0524
Standard spring pressure
M24
13.0
34
72.0
155.0
73.0
3.0000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表