您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13369 - Spring plungers with bolt and hex socket set screw bonded (HALDER EH 22060.), free-cutting steel, black-oxidized, standard spring pressure
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.20 Spring plungers
BN 13369 Spring plungers with bolt and hex socket
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_20/bn_13369/bn_13369_assmtab.prj},{NB=BN 13369 1631012 spring plunger M6 (2.5) 22060.0206},{CNSORDERNO=1631012},{BNARTNR=1631012},{BNARTNR1=300156566},{BNNORM1=HALDER EH 22060.},{CNSMAT=Automatenstahl - Bolzen: Polyoxymethylen weiss (POM) und Feder: INOX},{BNMAT=Automatenstahl - Bolzen: Polyoxymethylen weiss (POM) und Feder: INOX},{BNSURFACE=brüniert},{BESTNR=22060.0206},{AUS=Standard-Federkraft},{D1=M6},{DNDM=6},{DKDM=4.773},{D2=2.7},{L=20},{N=1.3},{S=2.5},{T=0.9},{SW=2.0},{F1=6.0},{F2=19},{TEMP=-30/+50},{G=2.5},{A=1.0000},{AA=2.3094},{B=1.3500},{D=1.0000},{SI=6.0000},{VI=3.3000},{MS=1.500},{SK=2.7},{BR=21.000},{PPATH=bn_13369_asmtpl.prj},{S1=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L
[mm]
N
[mm]
T
[mm]
SW
[mm]
F1
Spring pressure~
[N]
F2
Spring pressure~
[N]
G
Weight
[g]
BN 13369 1547666 spring p...
1547666
HALDER EH 22060.
Free-cutting steel - Bolt...
black-oxidized
22060.0204
Standard spring pressure
M4
1.5
15
0.6
0.6
1.3
4.5
16
0.8
BN 13369 1922483 spring p...
1922483
HALDER EH 22060.
Free-cutting steel - Bolt...
black-oxidized
22060.0205
Standard spring pressure
M5
2.4
18
1.2
0.8
1.5
6.0
19
1.3
BN 13369 1631012 spring p...
1631012
300156566
HALDER EH 22060.
Free-cutting steel - Bolt...
black-oxidized
22060.0206
Standard spring pressure
M6
2.7
20
1.3
0.9
2.0
6.0
19
2.5
BN 13369 1459597 spring p...
1459597
HALDER EH 22060.
Free-cutting steel - Bolt...
black-oxidized
22060.0208
Standard spring pressure
M8
3.5
22
1.5
1.4
2.5
10.0
39
6.0
BN 13369 1631047 spring p...
1631047
HALDER EH 22060.
Free-cutting steel - Bolt...
black-oxidized
22060.0210
Standard spring pressure
M10
4.0
22
1.5
1.4
3.0
10.0
39
9.0
BN 13369 1631055 spring p...
1631055
HALDER EH 22060.
Free-cutting steel - Bolt...
black-oxidized
22060.0212
Standard spring pressure
M12
6.0
28
2.7
2.0
4.0
12.0
53
16.0
BN 13369 1548093 spring p...
1548093
HALDER EH 22060.
Free-cutting steel - Bolt...
black-oxidized
22060.0216
Standard spring pressure
M16
7.5
32
3.2
2.5
5.0
45.0
100
35.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表