您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13363 - Spring plungers with ball and slot (HALDER EH 22050.), free-cutting steel, black-oxidized, ball steel hardened, normal spring pressure
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.20 Spring plungers
BN 13363, BN 13364 Spring plungers with ball and slot
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_20/bn_13363_13364/bn_13363_asmtab.prj},{NB=BN 13363 1921010 spring plunger M6 (1)},{CNSORDERNO=1921010},{BNARTNR=1921010},{BNARTNR1=300146880},{BNNORM1=HALDER EH 22050.},{CNSMAT=Automatenstahl - Feder: INOX},{BNMAT=Automatenstahl - Feder: INOX},{BNSURFACE=brüniert},{BESTNR=22050.0006},{AUS=Kugel Stahl gehärtet, Standard-Federkraft},{D1=M6},{DNDM=6},{DKDM=4.773},{D2=3.5},{L=14},{S=1.0},{N=1.00},{F1=11.0},{F2=18.0},{G=1.7},{A=2.0000},{AA=30.0000},{B=1.0000},{T=1.5000},{C=1.7407},{CC=30.0000},{D=1.9950},{DD=1.7500},{BR=4.000},{S1=1.0},{PPATH=bn_13363_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
L
[mm]
N
[mm]
F1
Spring pressure~
[N]
F2
Spring pressure~
[N]
G
Weight
[g]
BN 13363 1479458 spring p...
1479458
300146938
HALDER EH 22050.
Free cutting steel - Spri...
black-oxidized
22050.0003
Ball steel hardened, stan...
M3
1.5
7
0.40
3.0
4.5
0.2
BN 13363 1368109 spring p...
1368109
300147732
HALDER EH 22050.
Free cutting steel - Spri...
black-oxidized
22050.0004
Ball steel hardened, stan...
M4
2.5
9
0.60
8.5
14.0
0.4
BN 13363 1107496 spring p...
1107496
300148317
HALDER EH 22050.
Free cutting steel - Spri...
black-oxidized
22050.0005
Ball steel hardened, stan...
M5
3.0
12
0.80
8.0
14.0
1.0
BN 13363 1921010 spring p...
1921010
300146880
HALDER EH 22050.
Free cutting steel - Spri...
black-oxidized
22050.0006
Ball steel hardened, stan...
M6
3.5
14
1.00
11.0
18.0
1.7
BN 13363 1921045 spring p...
1921045
300146657
HALDER EH 22050.
Free cutting steel - Spri...
black-oxidized
22050.0008
Ball steel hardened, stan...
M8
4.5
16
1.20
18.0
31.0
3.5
BN 13363 1921061 spring p...
1921061
300146895
HALDER EH 22050.
Free cutting steel - Spri...
black-oxidized
22050.0010
Ball steel hardened, stan...
M10
6.0
19
1.50
24.0
45.0
6.6
BN 13363 1642677 spring p...
1642677
300147425
HALDER EH 22050.
Free cutting steel - Spri...
black-oxidized
22050.0012
Ball steel hardened, stan...
M12
8.0
22
2.00
26.0
49.0
11.0
BN 13363 1921169 spring p...
1921169
300147426
HALDER EH 22050.
Free cutting steel - Spri...
black-oxidized
22050.0016
Ball steel hardened, stan...
M16
10.0
24
2.00
41.0
86.0
23.0
BN 13363 1921177 spring p...
1921177
300165930
HALDER EH 22050.
Free cutting steel - Spri...
black-oxidized
22050.0020
Ball steel hardened, stan...
M20
12.0
30
2.50
56.0
111.0
45.0
BN 13363 7900000 spring p...
7900000
HALDER EH 22050.
Free cutting steel - Spri...
black-oxidized
22050.0024
Ball steel hardened, stan...
M24
15.0
34
3.00
81.0
151.0
72.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表