目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3024 - Fixed cylindrical handles with fit bushing (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 3024 Fixed cylindrical handles with fit bushing
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_3024/bn_3024.prj},{NB=BN 3024 3836375 fixed cylindrical handle with fit bushing 21},{BNARTNR=3836375},{BNNORM1=FASTEKS® FAL},{BNMAT=Reinforced polyamide},{BNSURFACE=black},{D=21},{H=55},{KLEIND=17.0},{D1=D08},{NENN=21},{X1=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
KLEIND
d
[mm]
D1
d1
ⁿ/ₐ
BN 3024 3836375 fixed cyl...
3836375
FASTEKS® FAL
Reinforced polyamide
black
21
55
17.0
D08
BN 3024 3836377 fixed cyl...
3836377
FASTEKS® FAL
Reinforced polyamide
black
21
55
17.0
D10
BN 3024 3836378 fixed cyl...
3836378
FASTEKS® FAL
Reinforced polyamide
black
23
65
19.0
D08
BN 3024 3836379 fixed cyl...
3836379
FASTEKS® FAL
Reinforced polyamide
black
23
65
19.0
D10
BN 3024 3836380 fixed cyl...
3836380
FASTEKS® FAL
Reinforced polyamide
black
23
65
19.0
D12
BN 3024 3836382 fixed cyl...
3836382
FASTEKS® FAL
Reinforced polyamide
black
26
80
21.0
D10
BN 3024 3836383 fixed cyl...
3836383
FASTEKS® FAL
Reinforced polyamide
black
26
80
21.0
D12
BN 3024 3836384 fixed cyl...
3836384
FASTEKS® FAL
Reinforced polyamide
black
28
90
22.5
D12
BN 3024 3836385 fixed cyl...
3836385
FASTEKS® FAL
Reinforced polyamide
black
28
90
22.5
D16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表