目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2971 - Cylindrical handles with internal plastic thread (FASTEKS® FAL), Thermoset, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 2971 Cylindrical handles with internal plastic thread
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_2971/bn_2971.prj},{NB=BN 2971 3821206 cylindrical handle with internal plastic thread 13},{BNARTNR=3821206},{BNNORM1=FASTEKS® FAL},{BNMAT=Thermoset},{BNSURFACE=black},{D=13},{H=27},{D1=M5},{E=14},{P=0.80},{X1=5},{NENN=13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
D1
d1
[mm]
E
ⁿ/ₐ
BN 2971 3821206 cylindric...
3821206
FASTEKS® FAL
Thermoset
black
13
27
M5
14
BN 2971 3821207 cylindric...
3821207
FASTEKS® FAL
Thermoset
black
13
27
M6
14
BN 2971 3821208 cylindric...
3821208
FASTEKS® FAL
Thermoset
black
17
40
M6
20
BN 2971 3821210 cylindric...
3821210
FASTEKS® FAL
Thermoset
black
17
40
M8
25
BN 2971 3821211 cylindric...
3821211
FASTEKS® FAL
Thermoset
black
21
50
M6
25
BN 2971 3821212 cylindric...
3821212
FASTEKS® FAL
Thermoset
black
21
50
M8
25
BN 2971 3821213 cylindric...
3821213
FASTEKS® FAL
Thermoset
black
21
50
M10
25
BN 2971 3821214 cylindric...
3821214
FASTEKS® FAL
Thermoset
black
23
55
M6
25
BN 2971 3821215 cylindric...
3821215
FASTEKS® FAL
Thermoset
black
23
55
M8
25
BN 2971 3821216 cylindric...
3821216
FASTEKS® FAL
Thermoset
black
23
55
M10
25
BN 2971 3821217 cylindric...
3821217
FASTEKS® FAL
Thermoset
black
25
65
M8
30
BN 2971 3821219 cylindric...
3821219
FASTEKS® FAL
Thermoset
black
25
65
M10
30
BN 2971 3821220 cylindric...
3821220
FASTEKS® FAL
Thermoset
black
25
65
M12
30
BN 2971 3821221 cylindric...
3821221
FASTEKS® FAL
Thermoset
black
28
85
M8
40
BN 2971 3821222 cylindric...
3821222
FASTEKS® FAL
Thermoset
black
28
85
M10
40
BN 2971 3821224 cylindric...
3821224
FASTEKS® FAL
Thermoset
black
28
85
M12
40
BN 2971 3821226 cylindric...
3821226
FASTEKS® FAL
Thermoset
black
28
85
M14
40
BN 2971 3821227 cylindric...
3821227
FASTEKS® FAL
Thermoset
black
29
115
M8
40
BN 2971 3821228 cylindric...
3821228
FASTEKS® FAL
Thermoset
black
29
115
M10
40
BN 2971 3821229 cylindric...
3821229
FASTEKS® FAL
Thermoset
black
29
115
M12
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表