您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 238 - Knurled knobs for hex socket head cap screws (without screws), Polyoxymethylene (POM), red
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 412, BN 238 Knurled knobs for hex socket head cap screws (without screws)
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_412_238/bn_238.prj},{NB=BN 238 1066382 knurled knob M5},{CNSORDERNO=1066382},{BNARTNR=1066382},{BNNORM1=},{CNSMAT=Polyoxymethylen (POM)},{BNMAT=Polyoxymethylen (POM)},{BNSURFACE=rot},{D1=M5},{NDM=5.000},{D2=11.5},{D3=16},{A=4.10},{H=6.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
A
[mm]
H
[mm]
BN 238 1066366 knurled kn...
1066366
Polyoxymethylene (POM)
red
M3
8.5
10
4.10
4.5
BN 238 1066374 knurled kn...
1066374
Polyoxymethylene (POM)
red
M4
9.5
13
4.10
5.5
BN 238 1066382 knurled kn...
1066382
Polyoxymethylene (POM)
red
M5
11.5
16
4.10
6.5
BN 238 1066323 knurled kn...
1066323
Polyoxymethylene (POM)
red
M6K
13.0
19
4.10
7.5
BN 238 1066331 knurled kn...
1066331
Polyoxymethylene (POM)
red
M6G
13.0
25
7.25
8.0
BN 238 1066358 knurled kn...
1066358
Polyoxymethylene (POM)
red
M8
16.0
25
7.25
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表